All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Disc Style Couplings (MD, MDS & MDSD Series) > MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores > View Items  

MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores

Check up to five results to perform an action.


    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 26 - 32 of 32 1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477233 MD50C-CP-5/8X5/8 0.625 in 0.625 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477237 MD50C-CP-7/8X7/8 0.875 in 0.875 in MD50C 2.244 in
57.00
mm
No Keyway 1.969 in
50.00
mm
80.00 in·lb
68514477244 MD63C-CP-1"X1" 1.000 in 1.000 in MD63C 2.402 in
61.00
mm
No Keyway 2.480 in
63.00
mm
111.00 in·lb
68514477243 MD63C-CP-3/4X1" 0.750 in 1.000 in MD63C 2.402 in
61.00
mm
No Keyway 2.480 in
63.00
mm
111.00 in·lb
68514477242 MD63C-CP-3/4X3/4 0.750 in 0.750 in MD63C 2.402 in
61.00
mm
No Keyway 2.480 in
63.00
mm
111.00 in·lb
68514477241 MD63C-CP-5/8X3/4 0.625 in 0.750 in MD63C 2.402 in
61.00
mm
No Keyway 2.480 in
63.00
mm
111.00 in·lb
68514477240 MD63C-CP-5/8X5/8 0.625 in 0.625 in MD63C 2.402 in
61.00
mm
No Keyway 2.480 in
63.00
mm
111.00 in·lb
  Results 26 - 32 of 32 1 2