All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Disc Style Couplings (MD, MDS & MDSD Series)  
 

Mini Disc Style Couplings (MD, MDS & MDSD Series)

    Mini-Disc coupling feature higher torque capacity over elastomeric coupling types. When sizing the Mini-Disc, ensure that the maximum torque for the application is under the allowable torque for the particular coupling size. Check the maximum bore, misalignment, and torsional stiffness ratings against the requirements of the application.

Click on a Product to view details.

MD Series - Mini Disc Clamp Style Couplings - Imperial

MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores

(32)
    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.

Search  MD Series - Mini Disc Clamp Style Couplings - Inch (Imperial) Bores - 32 Items

MDS Series - Mini Disc Spacer Clamp Style Couplings - Imperial

MDS Series - Mini Disc Spacer Clamp Style Couplings - Inch (Imperial) Bores

(22)
    The MDS (mini disc spacer) Series coupling features a higher parallel misalignment capacity over standard MD Series at .006 inches. The MDS Series also has the highest parallel misalignment at .012 inches and angular misalignment at 2° of any of the mini disc couplings.
MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Imperial

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

(24)
    The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.