Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
68514477233 | Description N/A MD50C-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
Add To Cart
Request Quote |
|
68514477237 | Description N/A MD50C-CP-7/8X7/8 | Bore A N/A 0.875 in | Bore B N/A 0.875 in | Coupling Size N/A MD50C | Overall Length N/A 2.244 in57.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 1.969 in50.00 mm | Nominal Torque N/A 80.00 in·lb |
Add To Cart
Request Quote |
|
68514477244 | Description N/A MD63C-CP-1"X1" | Bore A N/A 1.000 in | Bore B N/A 1.000 in | Coupling Size N/A MD63C | Overall Length N/A 2.402 in61.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 111.00 in·lb |
Add To Cart
Request Quote |
|
68514477243 | Description N/A MD63C-CP-3/4X1" | Bore A N/A 0.750 in | Bore B N/A 1.000 in | Coupling Size N/A MD63C | Overall Length N/A 2.402 in61.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 111.00 in·lb |
Add To Cart
Request Quote |
|
68514477242 | Description N/A MD63C-CP-3/4X3/4 | Bore A N/A 0.750 in | Bore B N/A 0.750 in | Coupling Size N/A MD63C | Overall Length N/A 2.402 in61.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 111.00 in·lb |
Add To Cart
Request Quote |
|
68514477241 | Description N/A MD63C-CP-5/8X3/4 | Bore A N/A 0.625 in | Bore B N/A 0.750 in | Coupling Size N/A MD63C | Overall Length N/A 2.402 in61.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 111.00 in·lb |
Add To Cart
Request Quote |
|
68514477240 | Description N/A MD63C-CP-5/8X5/8 | Bore A N/A 0.625 in | Bore B N/A 0.625 in | Coupling Size N/A MD63C | Overall Length N/A 2.402 in61.00 mm | Keyway Size N/A No Keyway | Outside Diameter N/A 2.480 in63.00 mm | Nominal Torque N/A 111.00 in·lb |
Add To Cart
Request Quote |