COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
    The MD (mini disc) Series coupling features a higher torque capacity over elastomeric coupling types. The MD Series one piece clamping design allows for easy removal and assembly. The Aluminum hubs and stainless steel disc materials allow for excellent resistance to oil and other chemicals.

    The MD Series design offers moderate torsional stiffness for applications requiring repeatability. The MD Series also offers up to .020 inches of axial misalignment.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Quantity Add To Cart/Request Quote
N/A MD19C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb Add To Cart
Request Quote
N/A MD19C-CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb Add To Cart
Request Quote
N/A MD19C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD19C N/A 1.063 in27.00 mm N/A No Keyway N/A 0.748 in19.00 mm N/A 6.00 in·lb Add To Cart
Request Quote
N/A MD25C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb Add To Cart
Request Quote
N/A MD25C-CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb Add To Cart
Request Quote
N/A MD25C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb Add To Cart
Request Quote
N/A MD25C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD25C N/A 1.220 in31.00 mm N/A No Keyway N/A 0.984 in25.00 mm N/A 9.00 in·lb Add To Cart
Request Quote
N/A MD32C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb Add To Cart
Request Quote
N/A MD32C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb Add To Cart
Request Quote
N/A MD32C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb Add To Cart
Request Quote
N/A MD32C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb Add To Cart
Request Quote
N/A MD32C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MD32C N/A 1.575 in40.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 22.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD40C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MD40C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 31.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-3/4X7/8 N/A 0.750 in N/A 0.875 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
N/A MD50C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MD50C N/A 2.244 in57.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 80.00 in·lb Add To Cart
Request Quote
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2