Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Disc Style Couplings (MD, MDS & MDSD Series) > MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 24 of 24 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477188 MDSD32C-CP-1/4X1/4 0.250 in 0.250 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477187 MDSD32C-CP-3/16X1/4 0.188 in 0.250 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477186 MDSD32C-CP-3/16X3/16 0.188 in 0.188 in MDSD32C 1.260 in
32.00
mm
No Keyway 1.260 in
32.00
mm
18.00 in·lb
68514477194 MDSD40C-CP-1/2X1/2 0.500 in 0.500 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477189 MDSD40C-CP-1/4X1/4 0.250 in 0.250 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477190 MDSD40C-CP-1/4X3/8 0.250 in 0.375 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477193 MDSD40C-CP-3/8X1/2 0.375 in 0.500 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477192 MDSD40C-CP-3/8X3/8 0.375 in 0.375 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477191 MDSD40C-CP-5/16X5/16 0.313 in 0.313 in MDSD40C 1.496 in
38.00
mm
No Keyway 1.575 in
40.00
mm
35.00 in·lb
68514477197 MDSD50C-CP-1/2X1/2 0.500 in 0.500 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477199 MDSD50C-CP-1/2X3/4 0.500 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477198 MDSD50C-CP-1/2X5/8 0.500 in 0.625 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477202 MDSD50C-CP-3/4X3/4 0.750 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477196 MDSD50C-CP-3/8X1/2 0.375 in 0.500 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477195 MDSD50C-CP-3/8X3/8 0.375 in 0.375 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477201 MDSD50C-CP-5/8X3/4 0.625 in 0.750 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477200 MDSD50C-CP-5/8X5/8 0.625 in 0.625 in MDSD50C 1.732 in
44.00
mm
No Keyway 1.969 in
50.00
mm
66.00 in·lb
68514477209 MDSD63C-CP-1"X1" 1.000 in 1.000 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477203 MDSD63C-CP-1/2X1/2 0.500 in 0.500 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477204 MDSD63C-CP-1/2X5/8 0.500 in 0.625 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477208 MDSD63C-CP-3/4X1" 0.750 in 1.000 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477207 MDSD63C-CP-3/4X3/4 0.750 in 0.750 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477206 MDSD63C-CP-5/8X3/4 0.625 in 0.750 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
68514477205 MDSD63C-CP-5/8X5/8 0.625 in 0.625 in MDSD63C 1.969 in
50.00
mm
No Keyway 2.480 in
63.00
mm
89.00 in·lb
  Results 1 - 24 of 24 1 
<