Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Base Width A (in)

Base Width A (mm)

Base to Center Height H (in)

Base to Center Height H (mm)

Base Height H1 (in)

Base Height H1 (mm)

Total Height H2 (in)

Total Height H2 (mm)

Bolt Hole Spacing J (in)

Bolt Hole Spacing J (mm)

Bolt Hole Spacing [Lateral] J1 (in)

Bolt Hole Spacing [Lateral] J1 (mm)

Dimension K (in)

Dimension K (mm)

Total Length L (in)

Total Length L (mm)

Travel L1 (in)

Travel L1 (mm)

Dimension R (in)

Dimension R (mm)

Weight (Kg)

Weight (lb)

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.5 in63.5 mm N/A 16.5 in419.2 mm N/A 8 in203.2 mm N/A 4.5 in114.3 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 2.8125 in71.4 mm N/A 19.375 in492.1 mm N/A 10 in254 mm N/A 5 in127 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 3.25 in82.6 mm N/A 20.875 in530.2 mm N/A 10 in254 mm N/A 5.5 in139.7 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A CAD
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2