All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Fafnir® Mounted Ball Bearings > Take-Up Frames > Top Mounted Take-Up Frame > View Items  

Top Mounted Take-Up Frame

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 30 of 30 1 2 

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

TU7 2 5/16 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 3/8 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU7 2 7/16 4 in
101.6
mm
25.375 in
644.5
mm
12 in
304.8
mm
6.625 in
168.3
mm
CAD Icon (for items table)
TU9 2 11/16 4.625 in
117.5
mm
27.375 in
695.3
mm
12 in
304.8
mm
7.625 in
193.7
mm
CAD Icon (for items table)
TU9 2 15/16 4.625 in
117.5
mm
27.375 in
695.3
mm
12 in
304.8
mm
7.625 in
193.7
mm
CAD Icon (for items table)
  Results 26 - 30 of 30 1 2