3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

DVF17K075S N/A 22217 N/A 75 mm N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 28 lb12.7 Kg N/A CAD
DVF17K300S N/A 22217 N/A 3 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 28 lb12.7 Kg N/A CAD
TAFB17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFC17K300S N/A 22217 N/A 3 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFB17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFC17K075S N/A 22217 N/A 75 mm N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFB17K215S N/A 22217 N/A 2-15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFC17K215S N/A 22217 N/A 2-15/16 in N/A 9.45 in240 mm N/A 0.625 in16 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 30 lb13.6 Kg N/A CAD
TAFK17K215S N/A 22217 N/A 2-15/16 in N/A 9.50 in241.3 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 23 lb10.40 Kg N/A CAD
TAFK17K075S N/A 22217 N/A 75 mm N/A 9.50 in241.3 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 23 lb10.40 Kg N/A CAD
TAFK17K300S N/A 22217 N/A 3 in N/A 9.50 in241.3 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 23 lb10.40 Kg N/A CAD
DVF20K307S N/A 22220 N/A 3-7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 39 lb17.7 Kg N/A CAD
DVF20K308S N/A 22220 N/A 3-1/2 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 39 lb17.7 Kg N/A CAD
DVF20K090S N/A 22220 N/A 90 mm N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 39 lb17.7 Kg N/A CAD
TAFK20K090S N/A 22220 N/A 90 mm N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 35 lb15.90 Kg N/A CAD
DVF22K100S N/A 22222 N/A 100 mm N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 53.0 lb24.0 Kg N/A CAD
TAFK20K307S N/A 22220 N/A 3-7/16 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 35 lb15.90 Kg N/A CAD
TAFK20K308S N/A 22220 N/A 3-1/2 in N/A 11.75 in298.5 mm N/A 0.875 in24 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 35 lb15.90 Kg N/A CAD
DVF22K315S N/A 22222 N/A 3-15/16 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 53.0 lb24.0 Kg N/A CAD
DVF22K400S N/A 22222 N/A 4 in N/A 10.96 in278.4 mm N/A 0.875 in24 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A 53.0 lb24.0 Kg N/A CAD
TAFB20K308S N/A 22220 N/A 3-1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 40 lb18.1 Kg N/A CAD
TAFC20K308S N/A 22220 N/A 3-1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 40 lb18.1 Kg N/A CAD
TAFB20K090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 40 lb18.1 Kg N/A CAD
TAFC20K090S N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 40 lb18.1 Kg N/A CAD
TAFB20K307S N/A 22220 N/A 3-7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 40 lb18.1 Kg N/A CAD
26 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2 3