3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Outside Diameter |
Total Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
Locking Style |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
DVF11K115S | N/A 22211 | N/A 1-15/16 in | N/A 4.800 in121.90 mm | N/A 2.560 in65.00 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 12.0 lb5.4 Kg |
N/A ![]() |
DVF11K050S | N/A 22211 | N/A 50 mm | N/A 4.800 in121.90 mm | N/A 2.560 in65.00 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 12.0 lb5.4 Kg |
N/A ![]() |
DVF11K200S | N/A 22211 | N/A 2 in | N/A 4.800 in121.90 mm | N/A 2.560 in65.00 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 12.0 lb5.4 Kg |
N/A ![]() |
TAFK11K200S | N/A 22211 | N/A 2 in | N/A 5.13 in130.3 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 11 lb5 Kg |
N/A ![]() |
TAFK11K050S | N/A 22211 | N/A 50 mm | N/A 5.13 in130.3 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 11 lb5 Kg |
N/A ![]() |
TAFK11K115S | N/A 22211 | N/A 1-15/16 in | N/A 5.13 in130.3 mm | N/A 2.630 in66.80 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A Tapered Adapter | N/A 11 lb5 Kg |
N/A ![]() |
DVF13K203S | N/A 22213 | N/A 2-3/16 in | N/A 5.430 in137.90 mm | N/A 2.630 in66.80 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 15 lb6.8 Kg |
N/A ![]() |
DVF13K060S | N/A 22213 | N/A 60 mm | N/A 5.430 in137.90 mm | N/A 2.630 in66.80 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 15 lb6.8 Kg |
N/A ![]() |
DVF13K204S | N/A 22213 | N/A 2-1/4 in | N/A 5.430 in137.90 mm | N/A 2.630 in66.80 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 15 lb6.8 Kg |
N/A ![]() |
TAFK13K204S | N/A 22213 | N/A 2-1/4 in | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K208S | N/A 22215 | N/A 2-1/2 in | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK13K060S | N/A 22213 | N/A 60 mm | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K207S | N/A 22215 | N/A 2-7/16 in | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK13K203S | N/A 22213 | N/A 2-3/16 in | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A Tapered Adapter | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K065S | N/A 22215 | N/A 65 mm | N/A 5.75 in146.1 mm | N/A 2.850 in72.40 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK15K207S | N/A 22215 | N/A 2-7/16 in | N/A 6.650 in168.90 mm | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFK15K208S | N/A 22215 | N/A 2-1/2 in | N/A 6.650 in168.90 mm | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFK15K065S | N/A 22215 | N/A 65 mm | N/A 6.650 in168.90 mm | N/A 3.0000 in76.200 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFB15K065S | N/A 22215 | N/A 65 mm | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K065S | N/A 22215 | N/A 65 mm | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFB15K207S | N/A 22215 | N/A 2-7/16 in | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K207S | N/A 22215 | N/A 2-7/16 in | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFB15K208S | N/A 22215 | N/A 2-1/2 in | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K208S | N/A 22215 | N/A 2-1/2 in | N/A 6.690 in169.90 mm | N/A 2.550 in64.80 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A Tapered Adapter | N/A 25 lb11.3 Kg |
N/A ![]() |
DVF17K215S | N/A 22217 | N/A 2-15/16 in | N/A 6.72 in170.7 mm | N/A 3.030 in77.00 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A Tapered Adapter | N/A 28 lb12.7 Kg |
N/A ![]() |