3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
DVF11K115S | N/A 22211 | N/A 1-15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
DVF11K050S | N/A 22211 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
DVF11K200S | N/A 22211 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 12.0 lb5.4 Kg |
N/A ![]() |
TAFK11K200S | N/A 22211 | N/A 2 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
TAFK11K050S | N/A 22211 | N/A 50 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
TAFK11K115S | N/A 22211 | N/A 1-15/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
DVF13K203S | N/A 22213 | N/A 2-3/16 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 15 lb6.8 Kg |
N/A ![]() |
DVF13K060S | N/A 22213 | N/A 60 mm | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 15 lb6.8 Kg |
N/A ![]() |
DVF13K204S | N/A 22213 | N/A 2-1/4 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 15 lb6.8 Kg |
N/A ![]() |
TAFK13K204S | N/A 22213 | N/A 2-1/4 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K208S | N/A 22215 | N/A 2-1/2 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK13K060S | N/A 22213 | N/A 60 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K207S | N/A 22215 | N/A 2-7/16 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK13K203S | N/A 22213 | N/A 2-3/16 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 14 lb6.4 Kg |
N/A ![]() |
DVF15K065S | N/A 22215 | N/A 65 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
TAFK15K207S | N/A 22215 | N/A 2-7/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFK15K208S | N/A 22215 | N/A 2-1/2 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFK15K065S | N/A 22215 | N/A 65 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 17.0 lb7.7 Kg |
N/A ![]() |
TAFB15K065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFB15K207S | N/A 22215 | N/A 2-7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K207S | N/A 22215 | N/A 2-7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFB15K208S | N/A 22215 | N/A 2-1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
TAFC15K208S | N/A 22215 | N/A 2-1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
DVF17K215S | N/A 22217 | N/A 2-15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 28 lb12.7 Kg |
N/A ![]() |