3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

Sort by
DVF11K115S N/A 22211 N/A 1-15/16 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 12.0 lb5.4 Kg N/A CAD
TAFK11K115S N/A 22211 N/A 1-15/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 11 lb5 Kg N/A CAD
DVF11K050S N/A 22211 N/A 50 mm N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 12.0 lb5.4 Kg N/A CAD
TAFK11K050S N/A 22211 N/A 50 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 11 lb5 Kg N/A CAD
DVF11K200S N/A 22211 N/A 2 in N/A 6.19 in157.2 mm N/A 0.5 in12 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 12.0 lb5.4 Kg N/A CAD
TAFK11K200S N/A 22211 N/A 2 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 11 lb5 Kg N/A CAD
DVF13K203S N/A 22213 N/A 2-3/16 in N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 15 lb6.8 Kg N/A CAD
TAFK13K203S N/A 22213 N/A 2-3/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 14 lb6.4 Kg N/A CAD
DVF13K204S N/A 22213 N/A 2-1/4 in N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 15 lb6.8 Kg N/A CAD
TAFK13K204S N/A 22213 N/A 2-1/4 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 14 lb6.4 Kg N/A CAD
DVF13K060S N/A 22213 N/A 60 mm N/A 6.89 in175.0 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 15 lb6.8 Kg N/A CAD
TAFK13K060S N/A 22213 N/A 60 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 14 lb6.4 Kg N/A CAD
DVF15K207S N/A 22215 N/A 2-7/16 in N/A 7.60 in193.0 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 18.000 lb8.2 Kg N/A CAD
TAFB15K207S N/A 22215 N/A 2-7/16 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFC15K207S N/A 22215 N/A 2-7/16 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFK15K207S N/A 22215 N/A 2-7/16 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 17.0 lb7.7 Kg N/A CAD
DVF15K208S N/A 22215 N/A 2-1/2 in N/A 7.60 in193.0 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 18.000 lb8.2 Kg N/A CAD
TAFB15K208S N/A 22215 N/A 2-1/2 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFC15K208S N/A 22215 N/A 2-1/2 in N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFK15K208S N/A 22215 N/A 2-1/2 in N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 17.0 lb7.7 Kg N/A CAD
DVF15K065S N/A 22215 N/A 65 mm N/A 7.60 in193.0 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 18.000 lb8.2 Kg N/A CAD
TAFB15K065S N/A 22215 N/A 65 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFC15K065S N/A 22215 N/A 65 mm N/A 8.47 in215.1 mm N/A 0.625 in16 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 25 lb11.3 Kg N/A CAD
TAFK15K065S N/A 22215 N/A 65 mm N/A 8.5 in215.9 mm N/A 0.75 in20 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 17.0 lb7.7 Kg N/A CAD
DVF17K215S N/A 22217 N/A 2-15/16 in N/A 8.48 in215.4 mm N/A 0.75 in20 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 28 lb12.7 Kg N/A CAD
1 - 25 of 67 | Results Per Page | View | Unit of Measure
1 2 3