Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
51 - 75 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Sort by
N/A 22211 N/A 2 in N/A 6.36 in161.5 mm N/A 0.66 in16.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22211 N/A 1 15/16 in N/A 6.36 in161.5 mm N/A 0.66 in16.8 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD
N/A 22217 N/A 2 15/16 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22217 N/A 75 mm N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22215 N/A 65 mm N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22216 N/A 2 11/16 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
N/A 22216 N/A 2 3/4 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
N/A 22216 N/A 70 mm N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD
N/A 22215 N/A 2 7/16 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22215 N/A 2 1/2 in N/A 8.46 in214.9 mm N/A 0.709 in18 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD
N/A 22217 N/A 3 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22218 N/A 80 mm N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 3/16 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22218 N/A 3 1/4 in N/A 9.47 in240.5 mm N/A 0.709 in18 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD
N/A 22220 N/A 3 7/16 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 7/16 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22217 N/A 3 in N/A 9.5 in241.3 mm N/A 0.75 in20 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD
N/A 22220 N/A 3 1/2 in N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 3 1/2 in N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 90 mm N/A 9.9 in251.5 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22220 N/A 90 mm N/A 11.02 in279.9 mm N/A 0.75 in20 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD
N/A 22222 N/A 100 mm N/A 12.2 in309.9 mm N/A 0.75 in20 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD
51 - 75 of 124 | Results Per Page | View | Unit of Measure
1 2 3 4 5