Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 21 of 21 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAMC11K115S 22211 1 15/16 in 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAMC11K050S 22211 50 mm 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAMC11K200S 22211 2 in 4.531 in
115.1
mm
2.49 in
63.2
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAMC13K203S 22213 2 3/16 in 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAMC13K204S 22213 2 1/4 in 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAMC13K060S 22213 60 mm 5 in
127
mm
2.79 in
70.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAMC15K207S 22215 2 7/16 in 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAMC15K208S 22215 2 1/2 in 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAMC15K065S 22215 65 mm 5 7/8 in
149.2
mm
3.08 in
78.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAMC17K215S 22217 2 15/16 in 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAMC17K075S 22217 75 mm 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAMC17K300S 22217 3 in 6.7500 in
171.5
mm
3.44 in
87.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAMC20K307S 22220 3 7/16 in 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAMC20K308S 22220 3 1/2 in 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAMC20K090S 22220 90 mm 8.1250 in
206.4
mm
3.99 in
101.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAMC22K100S 22222 100 mm 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAMC22K315S 22222 3 15/16 in 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAMC22K400S 22222 4 in 8-3/4 in
222.3
mm
4.410 in
112
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAMC26K407S 22226 4 7/16 in 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAMC26K408S 22226 4 1/2 in 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAMC26K115S 22226 115 mm 10.437 in
265.1
mm
4.89 in
124.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 1 - 21 of 21 1 
<