Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 143 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPH15K208S 22215 2 1/2 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPK15K208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
TA4SD15K208S 22215 2 1/2 in 4 in
101.6
mm
9.88 in
251
mm
11.63 in
295.4
mm
2.5 in
63.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TA4DI15K208S 22215 2 1/2 in 3.25 in
82.6
mm
9.2 in
235
mm
10.25 in
260.4
mm
1.75 in
44.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPG15K065S 22215 65 mm 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.56 in
39.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPH15K065S 22215 65 mm 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPK15K065S 22215 65 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
TA4SD15K065S 22215 65 mm 4 in
101.6
mm
9.88 in
251
mm
11.63 in
295.4
mm
2.5 in
63.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TA4DI15K065S 22215 65 mm 3.25 in
82.6
mm
9.2 in
235
mm
10.25 in
260.4
mm
1.75 in
44.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPH16K211S 22216 2 11/16 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
2.13 in
53.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPG16K211S 22216 2 11/16 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
1.97 in
50
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPK16K211S 22216 2 11/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPH16K212S 22216 2 3/4 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
2.13 in
53.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPG16K212S 22216 2 3/4 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
1.97 in
50
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPH16K070S 22216 70 mm 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
2.13 in
53.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPG16K070S 22216 70 mm 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
1.97 in
50
mm
62500 lbf
278000
N
57200 lbf
254000
N
DVPF17K215S 22217 2 15/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPG17K215S 22217 2 15/16 in 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.06 in
52.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPH17K215S 22217 2 15/16 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.13 in
54.1
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPK17K215S 22217 2 15/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4SD17K215S 22217 2 15/16 in 4.75 in
120.7
mm
10.88 in
276.4
mm
12.63 in
320.8
mm
2.75 in
69.9
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4DI17K215S 22217 2 15/16 in 3.75 in
95.3
mm
9.88 in
250.8
mm
11.5 in
292.1
mm
1.88 in
47.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVPF17K075S 22217 75 mm 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPG17K075S 22217 75 mm 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.06 in
52.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPH17K075S 22217 75 mm 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.13 in
54.1
mm
71900 lbf
320000
N
66900 lbf
297000
N
  Results 26 - 50 of 143  1 2 3 4 5 »  
<