Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 131
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAPG11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K115S
22211
1 15/16
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K050S
22211
50
mm
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPH11K200S
22211
2
in
2.75
in
69.9
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.57
in
39.9
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAPG12K055S
22212
55
mm
2.756
in
70
mm
7
in
177.8
mm
8.63
in
219.2
mm
1.38
in
35.31
mm
39000
lbf
174000
N
38100
lbf
169000
N
TAPG13K203S
22213
2 3/16
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K203S
22213
2 3/16
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPG13K204S
22213
2 1/4
in
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K204S
22213
2 1/4
in
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH16K212S
22216
2 3/4
in
3.5
in
88.9
mm
9
in
228.6
mm
11
in
279.4
mm
2.13
in
53.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPG16K212S
22216
2 3/4
in
3.74
in
95
mm
9.25
in
235
mm
10.5
in
266.7
mm
1.97
in
50
mm
62500
lbf
278000
N
57200
lbf
254000
N
TAPG13K060S
22213
60
mm
3.15
in
80
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
1.89
in
48
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPH13K060S
22213
60
mm
3
in
76.2
mm
7.18
in
182.4
mm
8.56
in
217.4
mm
2
in
50.8
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAPG15K207S
22215
2 7/16
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPH15K207S
22215
2 7/16
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPK15K207S
22215
2 7/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4SD15K207S
22215
2 7/16
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4DI15K207S
22215
2 7/16
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPG15K208S
22215
2 1/2
in
3.15
in
80
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.56
in
39.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPH15K208S
22215
2 1/2
in
3.25
in
82.6
mm
7.94
in
201.7
mm
9.69
in
246.1
mm
1.88
in
47.8
mm
54100
lbf
240000
N
49900
lbf
222000
N
TAPK15K208S
22215
2 1/2
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
2.75
in
69.9
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4SD15K208S
22215
2 1/2
in
4
in
101.6
mm
9.88
in
251
mm
11.63
in
295.4
mm
2-1/2
in
63.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
TA4DI15K208S
22215
2 1/2
in
3.25
in
82.6
mm
9.2
in
235
mm
10.25
in
260.4
mm
1.75
in
44.5
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 1 - 25 of 131
1
2
3
4
5
»
<