Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 143 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPK17K075S 22217 75 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4SD17K075S 22217 75 mm 4.75 in
120.7
mm
10.88 in
276.4
mm
12.63 in
320.8
mm
2.75 in
69.9
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4DI17K075S 22217 75 mm 3.75 in
95.3
mm
9.88 in
250.8
mm
11.5 in
292.1
mm
1.88 in
47.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVPF17K300S 22217 3 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
1.88 in
47.8
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPG17K300S 22217 3 in 3.74 in
95
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.06 in
52.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPH17K300S 22217 3 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
2.13 in
54.1
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPK17K300S 22217 3 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
3 in
76.2
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4SD17K300S 22217 3 in 4.75 in
120.7
mm
10.88 in
276.4
mm
12.63 in
320.8
mm
2.75 in
69.9
mm
71900 lbf
320000
N
66900 lbf
297000
N
TA4DI17K300S 22217 3 in 3.75 in
95.3
mm
9.88 in
250.8
mm
11.5 in
292.1
mm
1.88 in
47.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPH18K080S 22218 80 mm 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPG18K080S 22218 80 mm 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPK18K080S 22218 80 mm 5 in
127
mm
12.69 in
322.3
mm
13.81 in
350.8
mm
3.5 in
88.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPH18K303S 22218 3 3/16 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPG18K303S 22218 3 3/16 in 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPK18K303S 22218 3 3/16 in 5 in
127
mm
12.69 in
322.3
mm
13.81 in
350.8
mm
3.5 in
88.9
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPH18K304S 22218 3 1/4 in 4 in
101.6
mm
10 in
254
mm
11.75 in
298.5
mm
2.13 in
54
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPG18K304S 22218 3 1/4 in 3.937 in
100
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAPG19K085S 22219 85 mm 4.409 in
112
mm
11.13 in
282.7
mm
11.75 in
298.5
mm
1.97 in
50
mm
99000 lbf
441000
N
86600 lbf
385000
N
DVPF20K307S 22220 3 7/16 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPG20K307S 22220 3 7/16 in 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPH20K307S 22220 3 7/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPK20K307S 22220 3 7/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4SD20K307S 22220 3 7/16 in 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4DI20K307S 22220 3 7/16 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVPF20K308S 22220 3 1/2 in 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 51 - 75 of 143  1 2 3 4 5 »  
<