Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 143 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPG20K308S 22220 3 1/2 in 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPH20K308S 22220 3 1/2 in 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPK20K308S 22220 3 1/2 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4SD20K308S 22220 3 1/2 in 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4DI20K308S 22220 3 1/2 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVPF20K090S 22220 90 mm 3.75 in
95.3
mm
8.88 in
225.6
mm
10.88 in
276.4
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPG20K090S 22220 90 mm 4.41 in
112
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPH20K090S 22220 90 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.38 in
60.5
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAPK20K090S 22220 90 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
3.5 in
88.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4SD20K090S 22220 90 mm 5.5 in
139.7
mm
13 in
330.2
mm
14.5 in
368.3
mm
3.25 in
82.56
mm
113000 lbf
502000
N
97700 lbf
435000
N
TA4DI20K090S 22220 90 mm 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
2 in
50.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVPF22K100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPG22K100S 22222 100 mm 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPH22K100S 22222 100 mm 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPK22K100S 22222 100 mm 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
4 in
101.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
TA4SD22K100S 22222 100 mm 6.38 in
161.9
mm
15 in
381
mm
16 in
406.4
mm
3.25 in
82.56
mm
147000 lbf
653000
N
125000 lbf
555000
N
TA4DI22K100S 22222 100 mm 5 in
127
mm
13.13 in
333.4
mm
14.75 in
374.7
mm
2 in
50.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
DVPF22K315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPG22K315S 22222 3 15/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPH22K315S 22222 3 15/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPK22K315S 22222 3 15/16 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
4 in
101.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
TA4SD22K315S 22222 3 15/16 in 6.38 in
161.9
mm
15 in
381
mm
16 in
406.4
mm
3.25 in
82.56
mm
147000 lbf
653000
N
125000 lbf
555000
N
TA4DI22K315S 22222 3 15/16 in 5 in
127
mm
13.13 in
333.4
mm
14.75 in
374.7
mm
2 in
50.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
DVPF22K400S 22222 4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
2.25 in
57.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAPG22K400S 22222 4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
2.75 in
69.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 76 - 100 of 143  1 2 3 4 5 »  
<