Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 124 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVF09K107S 22209 1 7/16 in 4.95 in
125.7
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAFNL09K107S 22209 1 7/16 in 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVF09K108S 22209 1 1/2 in 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAFNL09K108S 22209 1 1/2 in 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVF09K040S 22209 40 mm 5.84 in
148.3
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAFNL09K040S 22209 40 mm 6.3 in
160
mm
0.5 in
12
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVF10K111S 22210 1 11/16 in 5.84 in
148.3
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAFNL10K111S 22210 1 11/16 in 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVF10K112S 22210 1 3/4 in 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAFNL10K112S 22210 1 3/4 in 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAFNL10K045S 22210 45 mm 6.3 in
160
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVF10K045S 22210 45 mm 6.19 in
157.2
mm
0.5 in
12
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVF11K115S 22211 1 15/16 in 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFK11K115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFKP11K115S 22211 1 15/16 in 6.36 in
161.5
mm
0.625 in
16
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAFNL11K115S 22211 1 15/16 in 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
DVF11K050S 22211 50 mm 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFK11K050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFKP11K050S 22211 50 mm 6.36 in
161.5
mm
0.625 in
16
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAFNL11K050S 22211 50 mm 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
DVF11K200S 22211 2 in 6.19 in
157.2
mm
0.5 in
12
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFK11K200S 22211 2 in 6.36 in
161.5
mm
0.625 in
16
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAFKP11K200S 22211 2 in 6.36 in
161.5
mm
0.625 in
16
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAFNL11K200S 22211 2 in 6.69 in
170
mm
0.5 in
12
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAFNL12K055S 22212 55 mm 7.09 in
180
mm
0.5 in
12
mm
39000 lbf
174000
N
38100 lbf
169000
N
  Results 1 - 25 of 124 1 2 3 4 5 
<