Tapered Adapter Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Tapered Adapter Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 124
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAFNL09K040S
22209
40
mm
6.3
in
160
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAFNL09K107S
22209
1 7/16
in
6.3
in
160
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAFNL09K108S
22209
1 1/2
in
6.3
in
160
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
TAFNL10K111S
22210
1 11/16
in
6.3
in
160
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAFNL10K112S
22210
1 3/4
in
6.3
in
160
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAFNL11K050S
22211
50
mm
6.69
in
170
mm
0.5
in
12
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAFNL11K115S
22211
1 15/16
in
6.69
in
170
mm
0.5
in
12
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAFNL11K200S
22211
2
in
6.69
in
170
mm
0.5
in
12
mm
212000
lbf
945000
N
170000
lbf
757000
N
TAFNL12K055S
22212
55
mm
7.09
in
180
mm
0.5
in
12
mm
39000
lbf
174000
N
38100
lbf
169000
N
TAFNL13K203S
22213
2 3/16
in
7.48
in
190
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
TAFNL13K204S
22213
2 1/4
in
7.48
in
190
mm
0.5
in
12
mm
48600
lbf
216000
N
46400
lbf
206000
N
DVF09K107S
22209
1 7/16
in
4.95
in
125.7
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVF09K108S
22209
1 1/2
in
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVF09K040S
22209
40
mm
5.84
in
148.3
mm
0.5
in
12
mm
24200
lbf
108000
N
24500
lbf
109000
N
DVF10K111S
22210
1 11/16
in
5.84
in
148.3
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
DVF10K112S
22210
1 3/4
in
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
TAFNL10K045S
22210
45
mm
6.3
in
160
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
DVF10K045S
22210
45
mm
6.19
in
157.2
mm
0.5
in
12
mm
26600
lbf
118000
N
26300
lbf
117000
N
DVF11K115S
22211
1 15/16
in
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAFK11K115S
22211
1 15/16
in
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAFKP11K115S
22211
1 15/16
in
6.36
in
161.5
mm
0.625
in
16
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVF11K050S
22211
50
mm
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAFK11K050S
22211
50
mm
6.36
in
161.5
mm
0.625
in
16
mm
31900
lbf
142000
N
31400
lbf
140000
N
TAFKP11K050S
22211
50
mm
6.36
in
161.5
mm
0.625
in
16
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVF11K200S
22211
2
in
6.19
in
157.2
mm
0.5
in
12
mm
31900
lbf
142000
N
31400
lbf
140000
N
Results 1 - 25 of 124
1
2
3
4
5
<