All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Tapered Adapter Solid-Block Mounted Bearings
>
Tapered Adapter Piloted Flange Cartridge
>
View Items
Tapered Adapter Piloted Flange Cartridge
Check up to five results to perform an action.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 28 of 28
1
2
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
DVC26K407S
22226
4 7/16
in
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVC26K408S
22226
4 1/2
in
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
DVC26K115S
22226
115
mm
11-3/4
in
298.5
mm
0.75
in
20
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 26 - 28 of 28
1
2