Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 28 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVC09K107S 22209 1 7/16 in 4.38 in
111.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVC09K108S 22209 1 1/2 in 4.38 in
111.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVC09K040S 22209 40 mm 4.38 in
111.3
mm
0.438 in
10
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVC10K111S 22210 1 11/16 in 5.13 in
130.3
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVC10K112S 22210 1 3/4 in 5.13 in
130.3
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVC10K045S 22210 45 mm 5.13 in
130.3
mm
0.438 in
10
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVC11K115S 22211 1 15/16 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DVC11K050S 22211 50 mm 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DVC11K200S 22211 2 in 5.38 in
136.7
mm
0.438 in
10
mm
31900 lbf
142000
N
31400 lbf
140000
N
DVC13K203S 22213 2 3/16 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVC13K204S 22213 2 1/4 in 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVC13K060S 22213 60 mm 6 in
152.4
mm
0.5 in
12
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVC15K207S 22215 2 7/16 in 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DVC15K208S 22215 2 1/2 in 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DVC15K065S 22215 65 mm 6-1/2 in
165.1
mm
0.5 in
12
mm
54100 lbf
240000
N
49900 lbf
222000
N
DVC16K212S 22216 2 3/4 in 7-1/2 in
190.5
mm
0.625 in
16
mm
62500 lbf
278000
N
57200 lbf
254000
N
DVC17K215S 22217 2 15/16 in 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVC17K075S 22217 75 mm 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVC17K300S 22217 3 in 7-1/2 in
190.5
mm
0.625 in
16
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVC20K307S 22220 3 7/16 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVC20K308S 22220 3 1/2 in 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVC20K090S 22220 90 mm 8.63 in
219.2
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
DVC22K100S 22222 100 mm 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DVC22K315S 22222 3 15/16 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
DVC22K400S 22222 4 in 9.38 in
238.3
mm
0.75 in
20
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 1 - 25 of 28 1 2 
<