Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAFK22K100SM N/A 22222 N/A 100 mm N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK22K315SM N/A 22222 N/A 3 15/16 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK22K400SM N/A 22222 N/A 4 in N/A 12.88 in327.2 mm N/A 1 in24 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAFK26K407SM N/A 22226 N/A 4 7/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFK26K407ST N/A 22226 N/A 4 7/16 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFK26K408SM N/A 22226 N/A 4 1/2 in N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAFK26K115SM N/A 22226 N/A 115 mm N/A 14 in355.6 mm N/A 1.125 in24 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1