Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
TAPA15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPA15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.88 in200.2 mm | Bolt Spacing Max N/A 9.63 in244.6 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPA17K075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.5 in241.3 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAPA17K215S | Bearing Number N/A 22217 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.5 in241.3 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAPA17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Base to Center Height N/A 3.75 in95.3 mm | Bolt Spacing Min N/A 9.5 in241.3 mm | Bolt Spacing Max N/A 11 in279.4 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N | CAD N/A |
TAPA20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPA20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPA20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 4.5 in114.3 mm | Bolt Spacing Min N/A 10.88 in276.4 mm | Bolt Spacing Max N/A 13.13 in333.5 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | CAD N/A |
TAPA22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPA22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPA22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Base to Center Height N/A 4.94 in125.5 mm | Bolt Spacing Min N/A 12.5 in317.5 mm | Bolt Spacing Max N/A 14.5 in368.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
TAPA26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115.000 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAPA26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAPA26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4.5000 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 14.25 in362 mm | Bolt Spacing Max N/A 15.75 in400.1 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N | CAD N/A |
TAPKT13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.66 in194.6 mm | Bolt Spacing Max N/A 8.78 in223 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPKT13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.66 in194.6 mm | Bolt Spacing Max N/A 8.78 in223 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPKT13K204S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/4 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 7.66 in194.6 mm | Bolt Spacing Max N/A 8.78 in223 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPKT15K065S | Bearing Number N/A 22215 | Shaft Size N/A 65 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPKT15K207S | Bearing Number N/A 22215 | Shaft Size N/A 2 7/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPKT15K208S | Bearing Number N/A 22215 | Shaft Size N/A 2 1/2 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
TAPN11K050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPN11K115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPN11K200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.5 in165.1 mm | Bolt Spacing Max N/A 8.7 in221 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
TAPN13K060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.2 in182.9 mm | Bolt Spacing Max N/A 9.2 in233.7 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
TAPN13K203S | Bearing Number N/A 22213 | Shaft Size N/A 2 3/16 in | Base to Center Height N/A 3.15 in80 mm | Bolt Spacing Min N/A 7.2 in182.9 mm | Bolt Spacing Max N/A 9.2 in233.7 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |