Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
![]() | ||||||
M757447D | Series N/A M757400 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 lbf1100000 N | C0 - Static Radial Rating N/A 462000 lbf2050000 N |
CAD
N/A ![]() |
EE941206D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A ![]() |
EE941207D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.5625 in141.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N |
CAD
N/A ![]() |
HM252349D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 475000 lbf2110000 N |
CAD
N/A ![]() |
EE329117D | Series N/A 329000 | d - Cone Bore N/A 11.9940 in304.648 mm | B - Double Cone Width N/A 5.1875 in131.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 248000 lbf1100000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N |
CAD
N/A ![]() |
M257148DW | Series N/A M257100 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 lbf1200000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N |
CAD
N/A ![]() |
M257149DW | Series N/A M257100 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 lbf1200000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N |
CAD
N/A ![]() |
EE700090D | Series N/A 700000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 349000 lbf1550000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N |
CAD
N/A ![]() |
M257248DGW | Series N/A M257200 | d - Cone Bore N/A 12.0040 in304.902 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N |
CAD
N/A ![]() |
M257248DW | Series N/A M257200 | d - Cone Bore N/A 12.0040 in304.902 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 251000 lbf1120000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N |
CAD
N/A ![]() |
LM258648DGW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A ![]() |
LM258648DW | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A ![]() |
LM258649D | Series N/A LM258600 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 222000 lbf986000 N | C0 - Static Radial Rating N/A 502000 lbf2230000 N |
CAD
N/A ![]() |
LM263149D | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N |
CAD
N/A ![]() |
LM263149DW | Series N/A LM263100 | d - Cone Bore N/A 14 in355.6 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 212000 lbf941000 N | C0 - Static Radial Rating N/A 510000 lbf2270000 N |
CAD
N/A ![]() |
H242649D | Series N/A H242600 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1350000 N | C0 - Static Radial Rating N/A 522000 lbf2320000 N |
CAD
N/A ![]() |
EE526131D | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N |
CAD
N/A ![]() |
EE738101D | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 319000 lbf1420000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N |
CAD
N/A ![]() |
EE738101DH | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 lbf1630000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N |
CAD
N/A ![]() |
EE722111D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A ![]() |
EE722112D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N |
CAD
N/A ![]() |
EE821096D | Series N/A 821000 | d - Cone Bore N/A 9.5000 in241.300 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 342000 lbf1520000 N | C0 - Static Radial Rating N/A 537000 lbf2390000 N |
CAD
N/A ![]() |
M255449D | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N |
CAD
N/A ![]() |
M255449DW | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N |
CAD
N/A ![]() |
HM959737DW | Series N/A HM959700 | d - Cone Bore N/A 12.0093 in305.036 mm | B - Double Cone Width N/A 7.8740 in200.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N |
CAD
N/A ![]() |