Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
07100D | Series N/A 07000 | d - Cone Bore N/A 1 in25.40 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
07101DW | Series N/A 07000 | d - Cone Bore N/A 1 in25.40 mm | B - Double Cone Width N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6180 lbf27500 N | C0 - Static Radial Rating N/A 6650 lbf29600 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13176D | Series N/A 13000 | d - Cone Bore N/A 1 3/4 in44.45 mm | B - Double Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
13182D | Series N/A 13000 | d - Cone Bore N/A 1.8125 in46.038 mm | B - Double Cone Width N/A 1.2500 in31.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50800 N | C0 - Static Radial Rating N/A 13700 lbf61100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
14126D | Series N/A 14000 | d - Cone Bore N/A 1 1/4 in31.75 mm | B - Double Cone Width N/A 1.5426 in39.182 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
17116D | Series N/A 17000 | d - Cone Bore N/A 1 3/16 in30.163 mm | B - Double Cone Width N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9720 lbf43200 N | C0 - Static Radial Rating N/A 9910 lbf44100 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19145D | Series N/A 19000 | d - Cone Bore N/A 1 7/16 in36.513 mm | B - Double Cone Width N/A 1.5000 in38.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19152D | Series N/A 19000 | d - Cone Bore N/A 1 1/2 in38.10 mm | B - Double Cone Width N/A 1.9370 in49.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
357DW | Series N/A 355 | d - Cone Bore N/A 1 11/16 in42.863 mm | B - Double Cone Width N/A 2.5620 in65.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18400 lbf81800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
358D | Series N/A 355 | d - Cone Bore N/A 1 11/16 in42.863 mm | B - Double Cone Width N/A 2.0620 in52.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18400 lbf81800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
375D | Series N/A 375 | d - Cone Bore N/A 2 in50.80 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
376DE | Series N/A 375 | d - Cone Bore N/A 1 7/8 in47.625 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
378DE | Series N/A 375 | d - Cone Bore N/A 1 15/16 in49.213 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
378DW | Series N/A 375 | d - Cone Bore N/A 1 15/16 in49.213 mm | B - Double Cone Width N/A 2.6570 in67.488 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf87900 N | C0 - Static Radial Rating N/A 22700 lbf101000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
389DE | Series N/A 385 | d - Cone Bore N/A 2 3/16 in55.563 mm | B - Double Cone Width N/A 2.0940 in53.188 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91000 N | C0 - Static Radial Rating N/A 24100 lbf107000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
392DW | Series N/A 395 | d - Cone Bore N/A 2 7/16 in61.913 mm | B - Double Cone Width N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93400 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39585D | Series N/A 39500 | d - Cone Bore N/A 2 1/2 in63.500 mm | B - Double Cone Width N/A 2.375 in60.325 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 37500 lbf167000 N | C0 - Static Radial Rating N/A 50300 lbf224000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
399D | Series N/A 395 | d - Cone Bore N/A 2 7/16 in61.913 mm | B - Double Cone Width N/A 2.1870 in55.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
42362D | Series N/A 42000 | d - Cone Bore N/A 3.6250 in92.075 mm | B - Double Cone Width N/A 2.2812 in57.942 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36600 lbf163000 N | C0 - Static Radial Rating N/A 54300 lbf241000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
46790D | Series N/A 46700 | d - Cone Bore N/A 6 1/2 in165.1 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 68200 lbf303000 N | C0 - Static Radial Rating N/A 143000 lbf635000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48290DW | Series N/A 48200 | d - Cone Bore N/A 5 in127 mm | B - Double Cone Width N/A 3.0000 in76.200 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60200 lbf268000 N | C0 - Static Radial Rating N/A 111000 lbf493000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48393D | Series N/A 48300 | d - Cone Bore N/A 5.3750 in136.525 mm | B - Double Cone Width N/A 3.0625 in77.788 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 63600 lbf283000 N | C0 - Static Radial Rating N/A 122000 lbf542000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
487TD | Series N/A 475 | d - Cone Bore N/A 2.8375 in72.073 mm | B - Double Cone Width N/A 2.6590 in67.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf135000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
496D | Series N/A 495 | d - Cone Bore N/A 3 3/16 in80.963 mm | B - Double Cone Width N/A 2.3440 in59.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 34700 lbf154000 N | C0 - Static Radial Rating N/A 48600 lbf216000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
52387D | Series N/A 52000 | d - Cone Bore N/A 3.8750 in98.425 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50200 lbf223000 N | C0 - Static Radial Rating N/A 77000 lbf343000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |