COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 07000 N/A 1 in25.40 mm N/A 1.4375 in36.513 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 1 in25.40 mm N/A 1.4375 in36.513 mm N/A 6180 lbf27500 N N/A 6650 lbf29600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13000 N/A 1 3/4 in44.45 mm N/A 1.2500 in31.750 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13000 N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 1.5426 in39.182 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 1 3/16 in30.163 mm N/A 1.375 in34.925 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 7/16 in36.513 mm N/A 1.5000 in38.100 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 19000 N/A 1 1/2 in38.1 mm N/A 1.9370 in49.200 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 355 N/A 1 11/16 in42.863 mm N/A 2.5620 in65.075 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 355 N/A 1 11/16 in42.863 mm N/A 2.0620 in52.375 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 375 N/A 2 in50.80 mm N/A 2.0940 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 375 N/A 1 7/8 in47.625 mm N/A 2.0940 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 375 N/A 1 15/16 in49.213 mm N/A 2.0940 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 375 N/A 1 15/16 in49.213 mm N/A 2.6570 in67.488 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2 3/16 in55.563 mm N/A 2.0940 in53.188 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 7/16 in61.913 mm N/A 2.875 in73.025 mm N/A 21000 lbf93400 N N/A 28100 lbf125000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 39500 N/A 2 1/2 in63.500 mm N/A 2.375 in60.325 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 395 N/A 2 7/16 in61.913 mm N/A 2.1870 in55.550 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.6250 in92.075 mm N/A 2.2812 in57.942 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6 1/2 in165.1 mm N/A 3.0000 in76.200 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 48200 N/A 5 in127 mm N/A 3.0000 in76.200 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 48300 N/A 5 3/8 in136.525 mm N/A 3.0625 in77.788 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 475 N/A 2.8375 in72.073 mm N/A 2.6590 in67.539 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 495 N/A 3 3/16 in80.963 mm N/A 2.3440 in59.538 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »