All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Double Cones
>
Tapered Roller Bearings - Double Tapered Cones - Imperial
>
View Items
Tapered Roller Bearings - Double Tapered Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 271 of 271
«
11
Part Number
Series
d - Cone Bore
B - Double Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
M268748D
M268700
16.3750
in
415.925
mm
8.2500
in
209.550
mm
642000
lbf
2860000
N
1250000
lbf
5550000
N
M268749DGW
M268700
16.3750
in
415.925
mm
8.2500
in
209.550
mm
642000
lbf
2860000
N
1250000
lbf
5550000
N
M268749DW
M268700
16.3750
in
415.925
mm
8.2500
in
209.550
mm
642000
lbf
2860000
N
1250000
lbf
5550000
N
M270749ADW
M270700
17.6250
in
447.675
mm
8.8125
in
223.838
mm
736000
lbf
3280000
N
1450000
lbf
6430000
N
M270749D
M270700
17.6250
in
447.675
mm
8.8125
in
223.838
mm
736000
lbf
3280000
N
1450000
lbf
6430000
N
M270749DGW
M270700
17.6250
in
447.675
mm
8.8125
in
223.838
mm
736000
lbf
3280000
N
1450000
lbf
6430000
N
M270749DW
M270700
17.6250
in
447.675
mm
8.8125
in
223.838
mm
736000
lbf
3280000
N
1450000
lbf
6430000
N
M270749XDGW
M270700
17.6250
in
447.675
mm
8.8125
in
223.838
mm
693000
lbf
3080000
N
1330000
lbf
5900000
N
M272749DGW
M272700
18.8750
in
479.425
mm
9.3750
in
238.125
mm
839000
lbf
3730000
N
1660000
lbf
7400000
N
M272749DW
M272700
18.8750
in
479.425
mm
9.3750
in
238.125
mm
839000
lbf
3730000
N
1660000
lbf
7400000
N
M278749DW
M278700
22.5000
in
571.500
mm
11.2500
in
285.750
mm
1020000
lbf
4530000
N
2370000
lbf
10600000
N
M282249D
M282200
26.8750
in
682.625
mm
13.3125
in
338.138
mm
1400000
lbf
6240000
N
3340000
lbf
14900000
N
M652949DW
M652900
11
in
279.4
mm
5.0000
in
127.000
mm
267000
lbf
1190000
N
411000
lbf
1830000
N
M667944DW
M667900
16.0000
in
406.400
mm
6.3750
in
161.925
mm
420000
lbf
1870000
N
886000
lbf
3940000
N
M667946DW
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
420000
lbf
1870000
N
886000
lbf
3940000
N
M667947ADW
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
380000
lbf
1690000
N
768000
lbf
3420000
N
M667947DGW
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
380000
lbf
1690000
N
768000
lbf
3420000
N
M667947DW
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
380000
lbf
1690000
N
768000
lbf
3420000
N
M667949D
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
420000
lbf
1870000
N
886000
lbf
3940000
N
M667949DXX
M667900
16.1250
in
409.575
mm
6.3750
in
161.925
mm
420000
lbf
1870000
N
886000
lbf
3940000
N
M757447D
M757400
11.9940
in
304.648
mm
5.0625
in
128.588
mm
247000
lbf
1100000
N
462000
lbf
2050000
N
Results 251 - 271 of 271
«
11