Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 89000 N/A 10.875 in276.225 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD Add To Cart
Request Quote
N/A 89000 N/A 11.0070 in279.578 mm N/A 3.5000 in88.900 mm N/A 104000 lbf463000 N N/A 212000 lbf941000 N N/A CAD Add To Cart
Request Quote
N/A 8900 N/A 8.0060 in203.352 mm N/A 3.2188 in81.758 mm N/A 96300 lbf428000 N N/A 172000 lbf764000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.5 in190.5 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 7.8730 in199.974 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 8 in203.2 mm N/A 4.8750 in123.825 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 8 in203.2 mm N/A 4.8750 in123.825 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 93000 N/A 8 in203.2 mm N/A 5.2500 in133.350 mm N/A 164000 lbf731000 N N/A 290000 lbf1290000 N N/A CAD Add To Cart
Request Quote
N/A 935 N/A 4 1/4 in107.95 mm N/A 6.0000 in152.400 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A CAD Add To Cart
Request Quote
N/A 94000 N/A 7 in177.800 mm N/A 6.2500 in158.750 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Add To Cart
Request Quote
N/A 94000 N/A 7 in177.800 mm N/A 4.8750 in123.825 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A CAD Add To Cart
Request Quote
N/A 95000 N/A 4.7500 in120.650 mm N/A 6.0000 in152.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Add To Cart
Request Quote
N/A 95000 N/A 5 in127 mm N/A 6.0000 in152.400 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A CAD Add To Cart
Request Quote
N/A 96000 N/A 8 1/2 in215.900 mm N/A 5.1250 in130.175 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Add To Cart
Request Quote
N/A 96000 N/A 8 1/2 in215.900 mm N/A 5.1250 in130.175 mm N/A 171000 lbf759000 N N/A 319000 lbf1420000 N N/A CAD Add To Cart
Request Quote
N/A 97000 N/A 5 in127 mm N/A 5.9545 in151.244 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A CAD Add To Cart
Request Quote
N/A 99000 N/A 5 7/8 in149.225 mm N/A 4.7500 in120.650 mm N/A 148000 lbf660000 N N/A 231000 lbf1030000 N N/A CAD Add To Cart
Request Quote
N/A 113000 N/A 9 in228.600 mm N/A 6.2500 in158.750 mm N/A 287000 lbf1270000 N N/A 361000 lbf1600000 N N/A CAD Add To Cart
Request Quote
N/A 126000 N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Add To Cart
Request Quote
N/A 126000 N/A 9.6250 in244.475 mm N/A 5.7500 in146.050 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A CAD Add To Cart
Request Quote
N/A 127000 N/A 9.4970 in241.224 mm N/A 4.2500 in107.950 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A CAD Add To Cart
Request Quote
N/A 127000 N/A 9.5070 in241.478 mm N/A 4.2500 in107.950 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A CAD Add To Cart
Request Quote
N/A 128000 N/A 11.0236 in279.999 mm N/A 8.1250 in206.375 mm N/A 208000 lbf924000 N N/A 409000 lbf1820000 N N/A CAD Add To Cart
Request Quote
N/A 129000 N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Add To Cart
Request Quote
51 - 75 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »