Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
76 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore Size (in)

Bore Size (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 129000 N/A 11.8100 in299.974 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Add To Cart
Request Quote
N/A 129000 N/A 11.9940 in304.648 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Add To Cart
Request Quote
N/A 129000 N/A 12.0079 in305.001 mm N/A 5.3125 in134.938 mm N/A 201000 lbf896000 N N/A 401000 lbf1780000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 8 1/2 in215.900 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 8.875 in225.425 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 8.875 in225.425 mm N/A 6.5000 in165.100 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 4.7500 in120.650 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 6.5000 in165.100 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 5.0000 in127.000 mm N/A 179000 lbf796000 N N/A 314000 lbf1400000 N N/A CAD Add To Cart
Request Quote
N/A 132000 N/A 8 in203.2 mm N/A 3.7500 in95.250 mm N/A 119000 lbf528000 N N/A 202000 lbf900000 N N/A CAD Add To Cart
Request Quote
N/A 134000 N/A 10.2500 in260.350 mm N/A 4.2500 in107.950 mm N/A 153000 lbf679000 N N/A 299000 lbf1330000 N N/A CAD Add To Cart
Request Quote
N/A 135000 N/A 11 in279.4 mm N/A 5.0000 in127.000 mm N/A 196000 lbf873000 N N/A 375000 lbf1670000 N N/A CAD Add To Cart
Request Quote
N/A 135000 N/A 11 in279.4 mm N/A 5.0000 in127.000 mm N/A 196000 lbf873000 N N/A 375000 lbf1670000 N N/A CAD Add To Cart
Request Quote
N/A 138000 N/A 13.0040 in330.302 mm N/A 4.5000 in114.300 mm N/A 165000 lbf734000 N N/A 358000 lbf1590000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 13.6250 in346.075 mm N/A 3.7500 in95.250 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Add To Cart
Request Quote
N/A 160000 N/A 14.0310 in356.387 mm N/A 4.0000 in101.600 mm N/A 123000 lbf548000 N N/A 250000 lbf1110000 N N/A CAD Add To Cart
Request Quote
N/A 170000 N/A 10 in254 mm N/A 3.6560 in92.862 mm N/A 126000 lbf560000 N N/A 231000 lbf1030000 N N/A CAD Add To Cart
Request Quote
N/A 217000 N/A 6.25 in158.750 mm N/A 4.9375 in125.413 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A CAD Add To Cart
Request Quote
N/A 220000 N/A 9.7500 in247.650 mm N/A 4.5000 in114.300 mm N/A 197000 lbf876000 N N/A 326000 lbf1450000 N N/A CAD Add To Cart
Request Quote
N/A 220000 N/A 10.2500 in260.350 mm N/A 4.5000 in114.300 mm N/A 186000 lbf828000 N N/A 326000 lbf1450000 N N/A CAD Add To Cart
Request Quote
N/A 220000 N/A 10.2500 in260.350 mm N/A 4.7500 in120.650 mm N/A 186000 lbf828000 N N/A 326000 lbf1450000 N N/A CAD Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 4.3750 in111.125 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Add To Cart
Request Quote
N/A 230000 N/A 14 in355.6 mm N/A 4.3750 in111.125 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Add To Cart
Request Quote
N/A 230000 N/A 14.7500 in374.650 mm N/A 4.6250 in117.475 mm N/A 236000 lbf1050000 N N/A 420000 lbf1870000 N N/A CAD Add To Cart
Request Quote
76 - 100 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »