Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
151 - 200 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

HH234049D N/A 6.0000 in152.400 mm N/A 6.7500 in171.450 mm N/A 259000 lbf1150000 N N/A 354000 lbf1580000 N N/A CAD Icon (for items table)
HH249949D N/A 9.7500 in247.650 mm N/A 8.6250 in219.075 mm N/A 442000 lbf1960000 N N/A 846000 lbf3770000 N N/A CAD Icon (for items table)
HH255149D N/A 11.0000 in279.400 mm N/A 9.625 in244.475 mm N/A 588000 lbf2620000 N N/A 1080000 lbf4820000 N N/A CAD Icon (for items table)
HH258249D N/A 11 15/16 in303.213 mm N/A 10.375 in263.525 mm N/A 645000 lbf2870000 N N/A 1270000 lbf5650000 N N/A CAD Icon (for items table)
HM237542D N/A 6.8750 in174.625 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546D N/A 7.0000 in177.800 mm N/A 4.8750 in123.825 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM237546DD N/A 7.0000 in177.800 mm N/A 6.25 in158.75 mm N/A 185000 lbf824000 N N/A 278000 lbf1240000 N N/A CAD Icon (for items table)
HM252340D N/A 9.8750 in250.825 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252340DW N/A 9.8750 in250.825 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252343D N/A 10 in254 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252347D N/A 10.2500 in260.350 mm N/A 5.5000 in139.700 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252348D N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252348DW N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 337000 lbf1500000 N N/A 455000 lbf2020000 N N/A CAD Icon (for items table)
HM252349D N/A 10.2500 in260.350 mm N/A 6.0000 in152.400 mm N/A 348000 lbf1550000 N N/A 475000 lbf2110000 N N/A CAD Icon (for items table)
HM256847DWH N/A 11.3750 in288.925 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM256848DWH N/A 11.7500 in298.450 mm N/A 5.9375 in150.813 mm N/A 321000 lbf1430000 N N/A 587000 lbf2610000 N N/A CAD Icon (for items table)
HM256849D N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM256849DA N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM256849DW N/A 11.8125 in300.038 mm N/A 5.9375 in150.813 mm N/A 292000 lbf1300000 N N/A 622000 lbf2770000 N N/A CAD Icon (for items table)
HM259047DW N/A 12.5000 in317.500 mm N/A 6.25 in158.75 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A CAD Icon (for items table)
HM259049D N/A 12.5000 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DH N/A 12.5000 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DV N/A 12.5000 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM259049DW N/A 12.5000 in317.500 mm N/A 6.25 in158.75 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A CAD Icon (for items table)
HM261049DW N/A 13.1250 in333.375 mm N/A 6.5625 in166.688 mm N/A 360000 lbf1600000 N N/A 777000 lbf3460000 N N/A CAD Icon (for items table)
HM261049DWH N/A 13.1250 in333.375 mm N/A 6.5625 in166.688 mm N/A 380000 lbf1690000 N N/A 691000 lbf3070000 N N/A CAD Icon (for items table)
HM262749D N/A 13.6250 in346.075 mm N/A 6.8750 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A CAD Icon (for items table)
HM262749DG N/A 13.6250 in346.075 mm N/A 6.8750 in174.625 mm N/A 388000 lbf1730000 N N/A 845000 lbf3760000 N N/A CAD Icon (for items table)
HM265049DGW N/A 14.5000 in368.300 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD Icon (for items table)
HM265049DW N/A 14.5000 in368.300 mm N/A 7.3125 in185.738 mm N/A 511000 lbf2270000 N N/A 977000 lbf4340000 N N/A CAD Icon (for items table)
HM266449DGW N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM266449DW N/A 15.1250 in384.175 mm N/A 7.6250 in193.675 mm N/A 553000 lbf2460000 N N/A 1060000 lbf4730000 N N/A CAD Icon (for items table)
HM959737DW N/A 12.0093 in305.036 mm N/A 7.8740 in200.000 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD Icon (for items table)
HM959738DW N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD Icon (for items table)
HM959739DW N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD Icon (for items table)
HM959740DW N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD Icon (for items table)
HM959741DW N/A 12.0092 in305.034 mm N/A 7.875 in200.025 mm N/A 305000 lbf1360000 N N/A 571000 lbf2540000 N N/A CAD Icon (for items table)
HM959744DW N/A 12.0140 in305.156 mm N/A 7.875 in200.025 mm N/A 321000 lbf1430000 N N/A 612000 lbf2720000 N N/A CAD Icon (for items table)
L217845D N/A 3.3750 in85.725 mm N/A 1.75 in44.45 mm N/A 20800 lbf92600 N N/A 35200 lbf156000 N N/A CAD Icon (for items table)
L281149D N/A 26.0000 in660.400 mm N/A 6.9375 in176.213 mm N/A 615000 lbf2730000 N N/A 1490000 lbf6620000 N N/A CAD Icon (for items table)
L540049D N/A 7.7500 in196.850 mm N/A 2.0626 in52.390 mm N/A 47400 lbf211000 N N/A 91800 lbf408000 N N/A CAD Icon (for items table)
LM119348D N/A 3 3/4 in95.250 mm N/A 2.2500 in57.150 mm N/A 31400 lbf140000 N N/A 51100 lbf227000 N N/A CAD Icon (for items table)
LM121948D N/A 4.25 in107.95 mm N/A 2.5625 in65.088 mm N/A 37800 lbf168000 N N/A 70200 lbf312000 N N/A CAD Icon (for items table)
LM124449DW N/A 4 3/4 in120.650 mm N/A 2.8440 in72.238 mm N/A 47000 lbf209000 N N/A 85300 lbf379000 N N/A CAD Icon (for items table)
LM245149DGW N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
LM245149DW N/A 9 in228.600 mm N/A 3.7500 in95.250 mm N/A 121000 lbf539000 N N/A 233000 lbf1040000 N N/A CAD Icon (for items table)
LM247748D N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD Icon (for items table)
LM247748DGW N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD Icon (for items table)
LM247748DW N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 127000 lbf567000 N N/A 257000 lbf1140000 N N/A CAD Icon (for items table)
LM258648DGW N/A 12.5000 in317.500 mm N/A 5.0625 in128.588 mm N/A 222000 lbf986000 N N/A 502000 lbf2230000 N N/A CAD Icon (for items table)
151 - 200 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »