Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
1 - 50 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

07100D N/A 1 in25.400 mm N/A 1.4375 in36.513 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
07101DW N/A 1 in25.400 mm N/A 1.4375 in36.513 mm N/A 6180 lbf27500 N N/A 6650 lbf29600 N N/A CAD Icon (for items table)
13176D N/A 1 3/4 in44.450 mm N/A 1.2500 in31.750 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
13182D N/A 1.8125 in46.038 mm N/A 1.2500 in31.750 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD Icon (for items table)
14126D N/A 1 1/4 in31.750 mm N/A 1.5426 in39.182 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD Icon (for items table)
17116D N/A 1 3/16 in30.163 mm N/A 1.3750 in34.925 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD Icon (for items table)
19145D N/A 1 7/16 in36.513 mm N/A 1.5000 in38.100 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
19152D N/A 1 1/2 in38.1 mm N/A 1.9370 in49.200 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD Icon (for items table)
357DW N/A 1 11/16 in42.863 mm N/A 2.5620 in65.075 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
358D N/A 1 11/16 in42.863 mm N/A 2.0620 in52.375 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD Icon (for items table)
375D N/A 2 in50.8 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
376DE N/A 1 7/8 in47.625 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DE N/A 1 15/16 in49.213 mm N/A 2.094 in53.188 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
378DW N/A 1 15/16 in49.213 mm N/A 2.6570 in67.488 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A CAD Icon (for items table)
389DE N/A 2 3/16 in55.563 mm N/A 2.094 in53.188 mm N/A 20500 lbf91000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table)
392DW N/A 2 7/16 in61.913 mm N/A 2.8750 in73.025 mm N/A 21000 lbf93400 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
39585D N/A 2 1/2 in63.500 mm N/A 2.3750 in60.325 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table)
399D N/A 2 7/16 in61.913 mm N/A 2.187 in55.55 mm N/A 22200 lbf98900 N N/A 28100 lbf125000 N N/A CAD Icon (for items table)
42362D N/A 3.6250 in92.075 mm N/A 2.2812 in57.942 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table)
46790D N/A 6 1/2 in165.1 mm N/A 3.0000 in76.200 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table)
48290DW N/A 5 in127 mm N/A 3.0000 in76.200 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A CAD Icon (for items table)
48393D N/A 5 3/8 in136.525 mm N/A 3.0625 in77.788 mm N/A 63600 lbf283000 N N/A 122000 lbf542000 N N/A CAD Icon (for items table)
487TD N/A 2.8375 in72.073 mm N/A 2.6590 in67.539 mm N/A 30500 lbf135000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table)
496D N/A 3 3/16 in80.963 mm N/A 2.344 in59.538 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A CAD Icon (for items table)
52387D N/A 3.8750 in98.425 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
52400D N/A 4 in101.600 mm N/A 3.1250 in79.375 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table)
581D N/A 3 3/16 in80.963 mm N/A 3.1549 in80.134 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A CAD Icon (for items table)
67388D N/A 5 in127 mm N/A 3.6250 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
67390D N/A 5 1/4 in133.35 mm N/A 3.6250 in92.075 mm N/A 82600 lbf368000 N N/A 141000 lbf625000 N N/A CAD Icon (for items table)
67790D N/A 7 in177.800 mm N/A 3.5625 in90.488 mm N/A 91100 lbf405000 N N/A 175000 lbf779000 N N/A CAD Icon (for items table)
67985D N/A 8.1250 in206.375 mm N/A 3.4375 in87.313 mm N/A 95300 lbf424000 N N/A 197000 lbf876000 N N/A CAD Icon (for items table)
688TD N/A 3.9453 in100.211 mm N/A 3.7500 in95.250 mm N/A 56200 lbf250000 N N/A 86700 lbf386000 N N/A CAD Icon (for items table)
71426D N/A 4 1/4 in107.95 mm N/A 4.0000 in101.600 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
71450D N/A 4 1/2 in114.300 mm N/A 4.0000 in101.600 mm N/A 81700 lbf364000 N N/A 122000 lbf543000 N N/A CAD Icon (for items table)
74510D N/A 5.1183 in130.005 mm N/A 4.8750 in123.825 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74512D N/A 5.1250 in130.175 mm N/A 4.0000 in101.600 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
74555D N/A 5 1/2 in139.700 mm N/A 4.1875 in106.363 mm N/A 76700 lbf341000 N N/A 127000 lbf567000 N N/A CAD Icon (for items table)
767D N/A 3 1/2 in88.9 mm N/A 4.2500 in107.950 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A CAD Icon (for items table)
779D N/A 3.8750 in98.425 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
78251D N/A 2 1/2 in63.500 mm N/A 2.5980 in65.989 mm N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
78255D N/A 2.5586 in64.988 mm N/A 2.5980 in65.989 mm N/A 38400 lbf171000 N N/A 43400 lbf193000 N N/A CAD Icon (for items table)
782D N/A 4.1250 in104.775 mm N/A 4.0300 in102.362 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
81601D N/A 6 in152.400 mm N/A 3.6250 in92.075 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A CAD Icon (for items table)
82680D N/A 7 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82680DG N/A 7 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681D N/A 7 in177.800 mm N/A 4.4375 in112.713 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
82681DGW N/A 7 in177.800 mm N/A 4.4375 in112.713 mm N/A 127000 lbf565000 N N/A 220000 lbf979000 N N/A CAD Icon (for items table)
8576D N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
8576DW N/A 9.25 in234.95 mm N/A 3.6875 in93.663 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
868D N/A 4 in101.600 mm N/A 5.0000 in127.000 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A CAD Icon (for items table)
1 - 50 of 271 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »