All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  

Tapered Roller Bearings - Double Tapered Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 271 « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HM261049DWH HM261000 13.1250 in
333.375
mm
6.5625 in
166.688
mm
380000 lbf
1690000
N
691000 lbf
3070000
N
CAD Icon (for items table)
HM262749D HM262700 13.6250 in
346.075
mm
6.8750 in
174.625
mm
388000 lbf
1730000
N
845000 lbf
3760000
N
CAD Icon (for items table)
HM262749DG HM262700 13.6250 in
346.075
mm
6.8750 in
174.625
mm
388000 lbf
1730000
N
845000 lbf
3760000
N
CAD Icon (for items table)
HM265049DGW HM265000 14.5000 in
368.3
mm
7.3125 in
185.738
mm
511000 lbf
2270000
N
977000 lbf
4340000
N
CAD Icon (for items table)
HM265049DW HM265000 14.5000 in
368.3
mm
7.3125 in
185.738
mm
511000 lbf
2270000
N
977000 lbf
4340000
N
CAD Icon (for items table)
HM266449DGW HM266400 15.1250 in
384.175
mm
7.6250 in
193.675
mm
553000 lbf
2460000
N
1060000 lbf
4730000
N
CAD Icon (for items table)
HM266449DW HM266400 15.1250 in
384.175
mm
7.6250 in
193.675
mm
553000 lbf
2460000
N
1060000 lbf
4730000
N
CAD Icon (for items table)
HM959737DW HM959700 12.0093 in
305.036
mm
7.8740 in
200.000
mm
305000 lbf
1360000
N
571000 lbf
2540000
N
CAD Icon (for items table)
HM959738DW HM959700 12.0092 in
305.034
mm
7.8750 in
200.025
mm
305000 lbf
1360000
N
571000 lbf
2540000
N
CAD Icon (for items table)
HM959739DW HM959700 12.0092 in
305.034
mm
7.8750 in
200.025
mm
305000 lbf
1360000
N
571000 lbf
2540000
N
CAD Icon (for items table)
HM959740DW HM959700 12.0092 in
305.034
mm
7.8750 in
200.025
mm
305000 lbf
1360000
N
571000 lbf
2540000
N
CAD Icon (for items table)
HM959741DW HM959700 12.0092 in
305.034
mm
7.8750 in
200.025
mm
305000 lbf
1360000
N
571000 lbf
2540000
N
CAD Icon (for items table)
HM959744DW HM959700 12.0140 in
305.156
mm
7.8750 in
200.025
mm
321000 lbf
1430000
N
612000 lbf
2720000
N
CAD Icon (for items table)
L217845D L217800 3.3750 in
85.725
mm
1.75 in
44.45
mm
20800 lbf
92600
N
35200 lbf
156000
N
CAD Icon (for items table)
L281149D L281100 26.0000 in
660.400
mm
6.9375 in
176.213
mm
615000 lbf
2730000
N
1490000 lbf
6620000
N
CAD Icon (for items table)
L540049D L540000 7.7500 in
196.850
mm
2.0626 in
52.390
mm
47400 lbf
211000
N
91800 lbf
408000
N
CAD Icon (for items table)
LM119348D LM119300 3 3/4 in
95.250
mm
2.2500 in
57.150
mm
31400 lbf
140000
N
51100 lbf
227000
N
CAD Icon (for items table)
LM121948D LM121900 4 1/4 in
107.95
mm
2.5625 in
65.088
mm
37800 lbf
168000
N
70200 lbf
312000
N
CAD Icon (for items table)
LM124449DW LM124400 4.7500 in
120.650
mm
2.8440 in
72.238
mm
47000 lbf
209000
N
85300 lbf
379000
N
CAD Icon (for items table)
LM245149DGW LM245100 9 in
228.600
mm
3.7500 in
95.250
mm
121000 lbf
539000
N
233000 lbf
1040000
N
CAD Icon (for items table)
LM245149DW LM245100 9 in
228.600
mm
3.7500 in
95.250
mm
121000 lbf
539000
N
233000 lbf
1040000
N
CAD Icon (for items table)
LM247748D LM247700 9.6250 in
244.475
mm
3.6250 in
92.075
mm
127000 lbf
567000
N
257000 lbf
1140000
N
CAD Icon (for items table)
LM247748DGW LM247700 9.6250 in
244.475
mm
3.6250 in
92.075
mm
127000 lbf
567000
N
257000 lbf
1140000
N
CAD Icon (for items table)
LM247748DW LM247700 9.6250 in
244.475
mm
3.6250 in
92.075
mm
127000 lbf
567000
N
257000 lbf
1140000
N
CAD Icon (for items table)
LM258648DGW LM258600 12.5000 in
317.500
mm
5.0625 in
128.588
mm
222000 lbf
986000
N
502000 lbf
2230000
N
CAD Icon (for items table)
  Results 176 - 200 of 271 « 6 7 8 9 10 »