Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
HM259049D | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DH | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DV | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
HM259049DW | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 377000 lbf1680000 N | C0 - Static Radial Rating N/A 706000 lbf3140000 N | CAD N/A |
EE724121D | Series N/A 724000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 379000 lbf1690000 N | C0 - Static Radial Rating N/A 573000 lbf2550000 N | CAD N/A |
HM261049DWH | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 691000 lbf3070000 N | CAD N/A |
LM272249DW | Series N/A LM272200 | d - Cone Bore N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 921000 lbf4100000 N | CAD N/A |
M667947ADW | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 768000 lbf3420000 N | CAD N/A |
M667947DGW | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 768000 lbf3420000 N | CAD N/A |
M667947DW | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 380000 lbf1690000 N | C0 - Static Radial Rating N/A 768000 lbf3420000 N | CAD N/A |
HM262749D | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
HM262749DG | Series N/A HM262700 | d - Cone Bore N/A 13.6250 in346.075 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 388000 lbf1730000 N | C0 - Static Radial Rating N/A 845000 lbf3760000 N | CAD N/A |
H247549D | Series N/A H247500 | d - Cone Bore N/A 9.25 in234.95 mm | B - Double Cone Width N/A 8.2500 in209.550 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 399000 lbf1770000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N | CAD N/A |
LM772749DW | Series N/A LM772700 | d - Cone Bore N/A 19.2530 in489.026 mm | B - Double Cone Width N/A 6.0625 in153.988 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 418000 lbf1860000 N | C0 - Static Radial Rating N/A 871000 lbf3870000 N | CAD N/A |
M667944DW | Series N/A M667900 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N | CAD N/A |
M667946DW | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N | CAD N/A |
M667949D | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N | CAD N/A |
M667949DXX | Series N/A M667900 | d - Cone Bore N/A 16.1250 in409.575 mm | B - Double Cone Width N/A 6.3750 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 420000 lbf1870000 N | C0 - Static Radial Rating N/A 886000 lbf3940000 N | CAD N/A |
HH249949D | Series N/A HH249900 | d - Cone Bore N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 8.6250 in219.075 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 442000 lbf1960000 N | C0 - Static Radial Rating N/A 846000 lbf3770000 N | CAD N/A |
HM265049DGW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N | CAD N/A |
HM265049DW | Series N/A HM265000 | d - Cone Bore N/A 14.5000 in368.3 mm | B - Double Cone Width N/A 7.3125 in185.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 511000 lbf2270000 N | C0 - Static Radial Rating N/A 977000 lbf4340000 N | CAD N/A |
EE833161XD | Series N/A 833000 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 519000 lbf2310000 N | C0 - Static Radial Rating N/A 1070000 lbf4770000 N | CAD N/A |
HM266449DGW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N | CAD N/A |
HM266449DW | Series N/A HM266400 | d - Cone Bore N/A 15.1250 in384.175 mm | B - Double Cone Width N/A 7.6250 in193.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 553000 lbf2460000 N | C0 - Static Radial Rating N/A 1060000 lbf4730000 N | CAD N/A |
HH255149D | Series N/A HH255100 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 9.6250 in244.475 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 588000 lbf2620000 N | C0 - Static Radial Rating N/A 1080000 lbf4820000 N | CAD N/A |