Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
M255449D | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N | CAD N/A |
M255449DW | Series N/A M255400 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 567000 lbf2520000 N | CAD N/A |
M652949DW | Series N/A M652900 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 267000 lbf1190000 N | C0 - Static Radial Rating N/A 411000 lbf1830000 N | CAD N/A |
M257148DW | Series N/A M257100 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 lbf1200000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N | CAD N/A |
M257149DW | Series N/A M257100 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 269000 lbf1200000 N | C0 - Static Radial Rating N/A 477000 lbf2120000 N | CAD N/A |
M260149DW | Series N/A M260100 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 275000 lbf1220000 N | C0 - Static Radial Rating N/A 619000 lbf2750000 N | CAD N/A |
EE526131D | Series N/A 526000 | d - Cone Bore N/A 13.0000 in330.200 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 281000 lbf1250000 N | C0 - Static Radial Rating N/A 523000 lbf2320000 N | CAD N/A |
EE113090D | Series N/A 113000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1270000 N | C0 - Static Radial Rating N/A 361000 lbf1600000 N | CAD N/A |
HM256849D | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
HM256849DA | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
HM256849DW | Series N/A HM256800 | d - Cone Bore N/A 11.8125 in300.038 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 292000 lbf1300000 N | C0 - Static Radial Rating N/A 622000 lbf2770000 N | CAD N/A |
LM767748DW | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 295000 lbf1310000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N | CAD N/A |
LM767749DGW | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 295000 lbf1310000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N | CAD N/A |
LM767745D | Series N/A LM767700 | d - Cone Bore N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 295000 lbf1310000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N | CAD N/A |
LM665949DGW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N | CAD N/A |
LM665949DW | Series N/A LM665900 | d - Cone Bore N/A 15.1875 in385.763 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 304000 lbf1350000 N | C0 - Static Radial Rating N/A 710000 lbf3160000 N | CAD N/A |
H242649D | Series N/A H242600 | d - Cone Bore N/A 8.1250 in206.375 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1350000 N | C0 - Static Radial Rating N/A 522000 lbf2320000 N | CAD N/A |
HM959737DW | Series N/A HM959700 | d - Cone Bore N/A 12.0093 in305.036 mm | B - Double Cone Width N/A 7.8740 in200.000 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959738DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959739DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959740DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
HM959741DW | Series N/A HM959700 | d - Cone Bore N/A 12.0092 in305.034 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 305000 lbf1360000 N | C0 - Static Radial Rating N/A 571000 lbf2540000 N | CAD N/A |
LM767748DA | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 317000 lbf1410000 N | C0 - Static Radial Rating N/A 699000 lbf3110000 N | CAD N/A |
EE738101D | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 319000 lbf1420000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N | CAD N/A |
HM959744DW | Series N/A HM959700 | d - Cone Bore N/A 12.0140 in305.156 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 612000 lbf2720000 N | CAD N/A |