Part Number |
Series |
d - Cone Bore |
B - Double Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|
HM256847DWH | Series N/A HM256800 | d - Cone Bore N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
HM256848DWH | Series N/A HM256800 | d - Cone Bore N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 321000 lbf1430000 N | C0 - Static Radial Rating N/A 587000 lbf2610000 N | CAD N/A |
M262449DW | Series N/A M262400 | d - Cone Bore N/A 13.6875 in347.663 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 322000 lbf1430000 N | C0 - Static Radial Rating N/A 602000 lbf2680000 N | CAD N/A |
H244849D | Series N/A H244800 | d - Cone Bore N/A 8.6250 in219.075 mm | B - Double Cone Width N/A 7.8750 in200.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 lbf1450000 N | C0 - Static Radial Rating N/A 592000 lbf2630000 N | CAD N/A |
EE243193D | Series N/A 243000 | d - Cone Bore N/A 19.2530 in489.026 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 330000 lbf1470000 N | C0 - Static Radial Rating N/A 822000 lbf3660000 N | CAD N/A |
HM252340D | Series N/A HM252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252340DW | Series N/A HM252300 | d - Cone Bore N/A 9.8750 in250.825 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252343D | Series N/A HM252300 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252347D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252348D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
HM252348DW | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 337000 lbf1500000 N | C0 - Static Radial Rating N/A 455000 lbf2020000 N | CAD N/A |
LM767749DW | Series N/A LM767700 | d - Cone Bore N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 338000 lbf1500000 N | C0 - Static Radial Rating N/A 631000 lbf2810000 N | CAD N/A |
EE921150D | Series N/A 920000 | d - Cone Bore N/A 11.5000 in292.100 mm | B - Double Cone Width N/A 5.6250 in142.875 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 339000 lbf1510000 N | C0 - Static Radial Rating N/A 447000 lbf1990000 N | CAD N/A |
EE821096D | Series N/A 821000 | d - Cone Bore N/A 9.5000 in241.300 mm | B - Double Cone Width N/A 6.8750 in174.625 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 342000 lbf1520000 N | C0 - Static Radial Rating N/A 537000 lbf2390000 N | CAD N/A |
HM259047DW | Series N/A HM259000 | d - Cone Bore N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 347000 lbf1540000 N | C0 - Static Radial Rating N/A 628000 lbf2790000 N | CAD N/A |
EE941206D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N | CAD N/A |
EE941207D | Series N/A 940000 | d - Cone Bore N/A 12 in304.8 mm | B - Double Cone Width N/A 5.5625 in141.288 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 471000 lbf2090000 N | CAD N/A |
HM252349D | Series N/A HM252300 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 348000 lbf1550000 N | C0 - Static Radial Rating N/A 475000 lbf2110000 N | CAD N/A |
EE700090D | Series N/A 700000 | d - Cone Bore N/A 9.0000 in228.600 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 349000 lbf1550000 N | C0 - Static Radial Rating N/A 481000 lbf2140000 N | CAD N/A |
M262449D | Series N/A M262400 | d - Cone Bore N/A 13.6875 in347.663 mm | B - Double Cone Width N/A 5.4375 in138.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 352000 lbf1570000 N | C0 - Static Radial Rating N/A 602000 lbf2680000 N | CAD N/A |
HM261049DW | Series N/A HM261000 | d - Cone Bore N/A 13.1250 in333.375 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 360000 lbf1600000 N | C0 - Static Radial Rating N/A 777000 lbf3460000 N | CAD N/A |
EE823103D | Series N/A 823000 | d - Cone Bore N/A 10.2500 in260.350 mm | B - Double Cone Width N/A 7.7500 in196.850 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 362000 lbf1610000 N | C0 - Static Radial Rating N/A 601000 lbf2670000 N | CAD N/A |
EE722111D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 6.5625 in166.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N | CAD N/A |
EE722112D | Series N/A 722000 | d - Cone Bore N/A 11.0000 in279.4 mm | B - Double Cone Width N/A 7.2500 in184.150 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 363000 lbf1610000 N | C0 - Static Radial Rating N/A 527000 lbf2350000 N | CAD N/A |
EE738101DH | Series N/A 738000 | d - Cone Bore N/A 10 in254 mm | B - Double Cone Width N/A 6.5000 in165.100 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 366000 lbf1630000 N | C0 - Static Radial Rating N/A 525000 lbf2340000 N | CAD N/A |