Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
H924010D | Series N/A H924000 | D - Cup Outer Diameter N/A 8.4375 in214.313 mm | C - Double Cup Width N/A 3.3125 in84.138 mm |
CAD
N/A ![]() |
H432614XD | Series N/A H432600 | D - Cup Outer Diameter N/A 10.8780 in276.301 mm | C - Double Cup Width N/A 7 in177.8 mm |
CAD
N/A ![]() |
H429611YD | Series N/A H429600 | D - Cup Outer Diameter N/A 9.7188 in246.858 mm | C - Double Cup Width N/A 4.8750 in123.825 mm |
CAD
N/A ![]() |
H337816XDXX | Series N/A H337800 | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | C - Double Cup Width N/A 7.7500 in196.850 mm |
CAD
N/A ![]() |
H337816XD | Series N/A H337800 | D - Cup Outer Diameter N/A 11.8780 in301.701 mm | C - Double Cup Width N/A 7.7500 in196.850 mm |
CAD
N/A ![]() |
H263910D | Series N/A H263900 | D - Cup Outer Diameter N/A 22.8326 in579.948 mm | C - Double Cup Width N/A 9.4882 in241 mm |
CAD
N/A ![]() |
H249111CD | Series N/A H249100 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 7.2500 in184.150 mm |
CAD
N/A ![]() |
H247510CD | Series N/A H247500 | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | C - Double Cup Width N/A 7.625 in193.675 mm |
CAD
N/A ![]() |
H242610CD | Series N/A H242600 | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | C - Double Cup Width N/A 6.6875 in169.863 mm |
CAD
N/A ![]() |
H239612CD | Series N/A H239600 | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | C - Double Cup Width N/A 5.4375 in138.113 mm |
CAD
N/A ![]() |
H238116YD | Series N/A H238100 | D - Cup Outer Diameter N/A 12.5620 in319.075 mm | C - Double Cup Width N/A 7.375 in187.325 mm |
CAD
N/A ![]() |
H235118YD | Series N/A H235100 | D - Cup Outer Diameter N/A 11.4370 in290.500 mm | C - Double Cup Width N/A 6.5 in165.1 mm |
CAD
N/A ![]() |
H232214YD | Series N/A H232200 | D - Cup Outer Diameter N/A 10.3120 in261.925 mm | C - Double Cup Width N/A 5.875 in149.225 mm |
CAD
N/A ![]() |
H230822XD | Series N/A H230800 | D - Cup Outer Diameter N/A 10.2500 in260.350 mm | C - Double Cup Width N/A 6.75 in171.45 mm |
CAD
N/A ![]() |
H127715XD | Series N/A H127700 | D - Cup Outer Diameter N/A 9.0501 in229.873 mm | C - Double Cup Width N/A 6.2992 in160 mm |
CAD
N/A ![]() |
DX985046 | Series N/A | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | C - Double Cup Width N/A 4.9375 in125.413 mm |
CAD
N/A ![]() |
DX979640 | Series N/A | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
DX908284 | Series N/A | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | C - Double Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A ![]() |
DX894223 | Series N/A | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | C - Double Cup Width N/A 4.8750 in123.825 mm |
CAD
N/A ![]() |
DX878596 | Series N/A | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | C - Double Cup Width N/A 5.375 in136.525 mm |
CAD
N/A ![]() |
DX862300 | Series N/A | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | C - Double Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A ![]() |
DX844558 | Series N/A | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 8 in203.2 mm |
CAD
N/A ![]() |
DX844549 | Series N/A | D - Cup Outer Diameter N/A 15.1250 in384.175 mm | C - Double Cup Width N/A 7.625 in193.675 mm |
CAD
N/A ![]() |
DX833475 | Series N/A | D - Cup Outer Diameter N/A 17.0000 in431.800 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
DX748779 | Series N/A | D - Cup Outer Diameter N/A 20.6250 in523.875 mm | C - Double Cup Width N/A 6.6875 in169.863 mm |
CAD
N/A ![]() |