Batch CAD Cart (0)
  • Cart is empty
301 - 325 of 718 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

Sort by
N/A N/A 21.5000 in546.1 mm N/A 5.8125 in147.638 mm N/A CAD
N/A N/A 16.0000 in406.400 mm N/A 5.125 in130.175 mm N/A CAD
N/A N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A CAD
N/A N/A 21.5000 in546.1 mm N/A 7 in177.8 mm N/A CAD
N/A N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD
N/A N/A 18.5000 in469.900 mm N/A 6.0000 in152.400 mm N/A CAD
N/A N/A 24.0000 in609.600 mm N/A 4.8750 in123.825 mm N/A CAD
N/A N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A CAD
N/A N/A 21.5000 in546.1 mm N/A 4.625 in117.475 mm N/A CAD
N/A N/A 14 in355.6 mm N/A 4 in101.6 mm N/A CAD
N/A N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A CAD
N/A N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD
N/A N/A 20.0000 in508.000 mm N/A 3.5000 in88.900 mm N/A CAD
N/A N/A 19.2500 in488.950 mm N/A 6.2500 in158.750 mm N/A CAD
N/A N/A 13.2500 in336.550 mm N/A 6.6875 in169.863 mm N/A CAD
N/A N/A 24.5000 in622.300 mm N/A 6.8750 in174.625 mm N/A CAD
N/A N/A 12.3750 in314.325 mm N/A 4.1875 in106.363 mm N/A CAD
N/A N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A CAD
N/A N/A 3.937 in100 mm N/A 1.562 in39.675 mm N/A CAD
N/A N/A 23.7500 in603.25 mm N/A 4.125 in104.775 mm N/A CAD
N/A N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A CAD
N/A A4000 N/A 1.3775 in34.989 mm N/A 0.8125 in20.638 mm N/A CAD
N/A A2000 N/A 1.2000 in30.480 mm N/A 0.8370 in21.260 mm N/A CAD
N/A 99000 N/A 10.0384 in254.975 mm N/A 4.375 in111.125 mm N/A CAD
N/A 99000 N/A 10.0000 in254.000 mm N/A 4.375 in111.125 mm N/A CAD
301 - 325 of 718 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »