Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
763410D | Series N/A 763000 | D - Cup Outer Diameter N/A 41.0000 in1041.400 mm | C - Double Cup Width N/A 4.8750 in123.825 mm |
CAD
N/A ![]() |
762420XD | Series N/A 762000 | D - Cup Outer Diameter N/A 42.0000 in1066.800 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
762401DC | Series N/A 762000 | D - Cup Outer Diameter N/A 40.0000 in1016 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
762401D | Series N/A 762000 | D - Cup Outer Diameter N/A 40.0000 in1016 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
755367CD | Series N/A 755000 | D - Cup Outer Diameter N/A 39.5000 in1003.300 mm | C - Double Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A ![]() |
755365CD | Series N/A 755000 | D - Cup Outer Diameter N/A 38.5000 in977.9 mm | C - Double Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A ![]() |
755361CD | Series N/A 755000 | D - Cup Outer Diameter N/A 36.0000 in914.400 mm | C - Double Cup Width N/A 5.5000 in139.700 mm |
CAD
N/A ![]() |
755358XD | Series N/A 755000 | D - Cup Outer Diameter N/A 36.0199 in914.905 mm | C - Double Cup Width N/A 5.5080 in139.903 mm |
CAD
N/A ![]() |
752DC | Series N/A 755 | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
752D | Series N/A 755 | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
752381DC | Series N/A 752000 | D - Cup Outer Diameter N/A 38.0000 in965.200 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
752381D | Series N/A 752000 | D - Cup Outer Diameter N/A 38.0000 in965.200 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
752381CD | Series N/A 752000 | D - Cup Outer Diameter N/A 38.0000 in965.200 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
751204DC | Series N/A 750000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Double Cup Width N/A 3.8438 in97.633 mm |
CAD
N/A ![]() |
751204D | Series N/A 750000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Double Cup Width N/A 3.8438 in97.633 mm |
CAD
N/A ![]() |
749335CD | Series N/A 749000 | D - Cup Outer Diameter N/A 33.6584 in854.923 mm | C - Double Cup Width N/A 5.3504 in135.9 mm |
CAD
N/A ![]() |
74851XD | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Double Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
74851CD | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Double Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
74849XD | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Double Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
743321CD | Series N/A 743000 | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
742DC | Series N/A 745 | D - Cup Outer Diameter N/A 6.1250 in155.575 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
742D | Series N/A 745 | D - Cup Outer Diameter N/A 6.1250 in155.575 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
73876CD | Series N/A 73000 | D - Cup Outer Diameter N/A 8.75 in222.250 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
737261DC | Series N/A 737000 | D - Cup Outer Diameter N/A 26.0000 in660.400 mm | C - Double Cup Width N/A 5.4375 in138.113 mm |
CAD
N/A ![]() |
737261D | Series N/A 737000 | D - Cup Outer Diameter N/A 26.0000 in660.400 mm | C - Double Cup Width N/A 5.4375 in138.113 mm |
CAD
N/A ![]() |