Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
737261CD | Series N/A 737000 | D - Cup Outer Diameter N/A 26.0000 in660.400 mm | C - Double Cup Width N/A 5.4375 in138.113 mm |
CAD
N/A ![]() |
736239DC | Series N/A 736000 | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
736239D | Series N/A 736000 | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
72500D | Series N/A 72000C | D - Cup Outer Diameter N/A 5 in127 mm | C - Double Cup Width N/A 2.2450 in57.023 mm |
CAD
N/A ![]() |
72488D | Series N/A 72000 | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | C - Double Cup Width N/A 2.1875 in55.563 mm |
CAD
N/A ![]() |
724196CD | Series N/A 724000 | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
722186CD | Series N/A 722000 | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | C - Double Cup Width N/A 5.875 in149.225 mm |
CAD
N/A ![]() |
71751DC | Series N/A 71000 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Double Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
71751D | Series N/A 71000 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Double Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
700177DS | Series N/A 700000 | D - Cup Outer Diameter N/A 17.7500 in450.850 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
700168DC | Series N/A 700000 | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
700168D | Series N/A 700000 | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
67921DV | Series N/A 67900 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |
67921D | Series N/A 67900 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |
67920CD | Series N/A 67900 | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | C - Double Cup Width N/A 3.25 in82.55 mm |
CAD
N/A ![]() |
67820CD | Series N/A 67800 | D - Cup Outer Diameter N/A 10.5 in266.7 mm | C - Double Cup Width N/A 3.3125 in84.138 mm |
CAD
N/A ![]() |
67721XD | Series N/A 67700 | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | C - Double Cup Width N/A 3.4375 in87.313 mm |
CAD
N/A ![]() |
67721D | Series N/A 67700 | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | C - Double Cup Width N/A 3.4375 in87.313 mm |
CAD
N/A ![]() |
67720DW | Series N/A 67700 | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | C - Double Cup Width N/A 3.6875 in93.663 mm |
CAD
N/A ![]() |
67720CD | Series N/A 67700 | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | C - Double Cup Width N/A 3.3125 in84.138 mm |
CAD
N/A ![]() |
675DRB | Series N/A 675 | D - Cup Outer Diameter N/A 6.8750 in174.625 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
67326D | Series N/A 67300 | D - Cup Outer Diameter N/A 7.8720 in199.949 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
67325D | Series N/A 67300 | D - Cup Outer Diameter N/A 7.875 in200.025 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
67324DA | Series N/A 67300 | D - Cup Outer Diameter N/A 7.8125 in198.438 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
67323D | Series N/A 67300 | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | C - Double Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |