Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
67322DC | Series N/A 67300 | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
67322D | Series N/A 67300 | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
672DC | Series N/A 675 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
672D | Series N/A 675 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
672875D | Series N/A 670000 | D - Cup Outer Diameter N/A 28.7460 in730.148 mm | C - Double Cup Width N/A 7 in177.8 mm |
CAD
N/A ![]() |
66522D | Series N/A 66500 | D - Cup Outer Diameter N/A 5.1174 in129.982 mm | C - Double Cup Width N/A 1.875 in47.625 mm |
CAD
N/A ![]() |
66462D | Series N/A 66000 | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | C - Double Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
663551DC | Series N/A 660000 | D - Cup Outer Diameter N/A 35.5000 in901.700 mm | C - Double Cup Width N/A 8.4375 in214.313 mm |
CAD
N/A ![]() |
663551D | Series N/A 660000 | D - Cup Outer Diameter N/A 35.5000 in901.700 mm | C - Double Cup Width N/A 8.4375 in214.313 mm |
CAD
N/A ![]() |
663551CD | Series N/A 660000 | D - Cup Outer Diameter N/A 35.5000 in901.700 mm | C - Double Cup Width N/A 8.4375 in214.313 mm |
CAD
N/A ![]() |
655346CD | Series N/A 655000 | D - Cup Outer Diameter N/A 34.5000 in876.300 mm | C - Double Cup Width N/A 6.0000 in152.400 mm |
CAD
N/A ![]() |
654DC | Series N/A 655 | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | C - Double Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
654D | Series N/A 655 | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | C - Double Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
650270D | Series N/A 650000 | D - Cup Outer Diameter N/A 26.9960 in685.698 mm | C - Double Cup Width N/A 11.6250 in295.275 mm |
CAD
N/A ![]() |
649313D | Series N/A 649000 | D - Cup Outer Diameter N/A 31.2500 in793.750 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
649311CD | Series N/A 649000 | D - Cup Outer Diameter N/A 31.0000 in787.4 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
64708D | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0856 in179.974 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
64700DC | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0000 in177.800 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
64700D | Series N/A 64000 | D - Cup Outer Diameter N/A 7.0000 in177.800 mm | C - Double Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
640262D | Series N/A 640000 | D - Cup Outer Diameter N/A 26.2470 in666.674 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
640261XD | Series N/A 640000 | D - Cup Outer Diameter N/A 26.0000 in660.400 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
640261CD | Series N/A 640000 | D - Cup Outer Diameter N/A 26.0000 in660.400 mm | C - Double Cup Width N/A 6.2500 in158.750 mm |
CAD
N/A ![]() |
632DC | Series N/A 635 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
632D | Series N/A 635 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Double Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
626321D | Series N/A 626000 | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | C - Double Cup Width N/A 7.375 in187.325 mm |
CAD
N/A ![]() |