Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
626321CD | Series N/A 626000 | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | C - Double Cup Width N/A 7.375 in187.325 mm |
CAD
N/A ![]() |
618136D | Series N/A 618000 | D - Cup Outer Diameter N/A 13.6875 in347.663 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
592DC | Series N/A 595 | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
592D | Series N/A 595 | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
581163XD | Series N/A 580000 | D - Cup Outer Diameter N/A 11.6250 in295.275 mm | C - Double Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
572DC | Series N/A 575 | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | C - Double Cup Width N/A 2.625 in66.675 mm |
CAD
N/A ![]() |
572D | Series N/A 575 | D - Cup Outer Diameter N/A 5.5115 in139.992 mm | C - Double Cup Width N/A 2.625 in66.675 mm |
CAD
N/A ![]() |
572653D | Series N/A 570000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Double Cup Width N/A 6.0000 in152.400 mm |
CAD
N/A ![]() |
572653CD | Series N/A 570000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Double Cup Width N/A 6.0000 in152.400 mm |
CAD
N/A ![]() |
572651D | Series N/A 570000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
572651CD | Series N/A 570000 | D - Cup Outer Diameter N/A 26.5000 in673.100 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
56650DC | Series N/A 56000 | D - Cup Outer Diameter N/A 6.5 in165.1 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
56650D | Series N/A 56000 | D - Cup Outer Diameter N/A 6.5 in165.1 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
56650CD | Series N/A 56000 | D - Cup Outer Diameter N/A 6.5 in165.1 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
56649D | Series N/A 56000 | D - Cup Outer Diameter N/A 6.4951 in164.976 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
564DW | Series N/A 565 | D - Cup Outer Diameter N/A 5.2500 in133.350 mm | C - Double Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A ![]() |
563DC | Series N/A 565 | D - Cup Outer Diameter N/A 5 in127 mm | C - Double Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A ![]() |
563D | Series N/A 565 | D - Cup Outer Diameter N/A 5 in127 mm | C - Double Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A ![]() |
561256YD | Series N/A 560000 | D - Cup Outer Diameter N/A 12.5620 in319.075 mm | C - Double Cup Width N/A 7.38 in187.452 mm |
CAD
N/A ![]() |
55452D | Series N/A 55000 | D - Cup Outer Diameter N/A 4.5268 in114.981 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
55444D | Series N/A 55000 | D - Cup Outer Diameter N/A 4.4375 in112.713 mm | C - Double Cup Width N/A 1.8125 in46.038 mm |
CAD
N/A ![]() |
55433DC | Series N/A 55000 | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | C - Double Cup Width N/A 1.6876 in42.865 mm |
CAD
N/A ![]() |
55433D | Series N/A 55000C | D - Cup Outer Diameter N/A 4.3300 in109.982 mm | C - Double Cup Width N/A 1.6876 in42.865 mm |
CAD
N/A ![]() |
552DC | Series N/A 555 | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
552D | Series N/A 555 | D - Cup Outer Diameter N/A 4.8750 in123.825 mm | C - Double Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |