Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
239225D | Series N/A 239000 | D - Cup Outer Diameter N/A 22.5000 in571.500 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
234221DC | Series N/A 234000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Double Cup Width N/A 4.125 in104.775 mm |
CAD
N/A ![]() |
234221D | Series N/A 234000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Double Cup Width N/A 4.125 in104.775 mm |
CAD
N/A ![]() |
234216DC | Series N/A 234000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 4.625 in117.475 mm |
CAD
N/A ![]() |
234216D | Series N/A 234000 | D - Cup Outer Diameter N/A 21.5000 in546.1 mm | C - Double Cup Width N/A 4.625 in117.475 mm |
CAD
N/A ![]() |
234213CD | Series N/A 234000 | D - Cup Outer Diameter N/A 21.2500 in539.750 mm | C - Double Cup Width N/A 4 in101.6 mm |
CAD
N/A ![]() |
232026D | Series N/A 230000 | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
231976CD | Series N/A 230000 | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
224205DC | Series N/A 224000 | D - Cup Outer Diameter N/A 20.5000 in520.7 mm | C - Double Cup Width N/A 6.5 in165.1 mm |
CAD
N/A ![]() |
224205D | Series N/A 224000 | D - Cup Outer Diameter N/A 20.5000 in520.7 mm | C - Double Cup Width N/A 6.5 in165.1 mm |
CAD
N/A ![]() |
22325D | Series N/A 22000 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Double Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
222127CD | Series N/A 222000 | D - Cup Outer Diameter N/A 12.6250 in320.675 mm | C - Double Cup Width N/A 5.4375 in138.113 mm |
CAD
N/A ![]() |
221576CD | Series N/A 220000 | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
21226D | Series N/A 21000 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Double Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
211301XD | Series N/A 210000 | D - Cup Outer Diameter N/A 13.0000 in330.200 mm | C - Double Cup Width N/A 3.875 in98.425 mm |
CAD
N/A ![]() |
192201CD | Series N/A 192000 | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |
18621XD | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 2.9376 in74.615 mm |
CAD
N/A ![]() |
18620XD | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
18620DC | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
18620D | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Double Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
182351DC | Series N/A 180000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
182351D | Series N/A 180000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Double Cup Width N/A 5.25 in133.35 mm |
CAD
N/A ![]() |
17245D | Series N/A 17000 | D - Cup Outer Diameter N/A 2.4409 in61.999 mm | C - Double Cup Width N/A 1.4275 in36.259 mm |
CAD
N/A ![]() |
171451CD | Series N/A 170000 | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
161901CD | Series N/A 160000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |