Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
153103D | Series N/A 153000 | D - Cup Outer Diameter N/A 10.1875 in258.763 mm | C - Double Cup Width N/A 5.375 in136.525 mm |
CAD
N/A ![]() |
15287XD | Series N/A 15000 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
15251D | Series N/A 15000 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Double Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
148220D | Series N/A 148000 | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
147198DC | Series N/A 147000 | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
147198D | Series N/A 147000 | D - Cup Outer Diameter N/A 19.7500 in501.650 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
14276D | Series N/A 14000 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
13835D | Series N/A 13800 | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | C - Double Cup Width N/A 1.25 in31.75 mm |
CAD
N/A ![]() |
13621DC | Series N/A 13600 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
13621D | Series N/A 13600 | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
134144CD | Series N/A 134000 | D - Cup Outer Diameter N/A 14.3750 in365.125 mm | C - Double Cup Width N/A 3.875 in98.425 mm |
CAD
N/A ![]() |
132126DC | Series N/A 132000 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |
132126D | Series N/A 132000 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Double Cup Width N/A 3.5000 in88.900 mm |
CAD
N/A ![]() |
131402D | Series N/A 130000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Double Cup Width N/A 4.625 in117.475 mm |
CAD
N/A ![]() |
131401CD | Series N/A 130000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
131400DA | Series N/A 130000 | D - Cup Outer Diameter N/A 14 in355.6 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
131398D | Series N/A 130000 | D - Cup Outer Diameter N/A 13.9744 in354.950 mm | C - Double Cup Width N/A 4.3288 in109.952 mm |
CAD
N/A ![]() |
129175XD | Series N/A 129000 | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
129173D | Series N/A 129000 | D - Cup Outer Diameter N/A 17.246 in438.048 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
129173CD | Series N/A 129000 | D - Cup Outer Diameter N/A 17.246 in438.048 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
128160CD | Series N/A 128000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 4.625 in117.475 mm |
CAD
N/A ![]() |
127139D | Series N/A 127000 | D - Cup Outer Diameter N/A 13.9960 in355.498 mm | C - Double Cup Width N/A 4 in101.6 mm |
CAD
N/A ![]() |
127137D | Series N/A 127000 | D - Cup Outer Diameter N/A 13.8125 in350.838 mm | C - Double Cup Width N/A 4 in101.6 mm |
CAD
N/A ![]() |
127136CD | Series N/A 127000 | D - Cup Outer Diameter N/A 13.7460 in349.148 mm | C - Double Cup Width N/A 4 in101.6 mm |
CAD
N/A ![]() |
126151CD | Series N/A 126000 | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |