Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
![]() | ||||
126149DC | Series N/A 126000 | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
126149D | Series N/A 126000 | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
114161DC | Series N/A 114000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
114161D | Series N/A 114000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
113171DV | Series N/A 113000 | D - Cup Outer Diameter N/A 17.0000 in431.800 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
113171D | Series N/A 113000 | D - Cup Outer Diameter N/A 17.0000 in431.800 mm | C - Double Cup Width N/A 4.375 in111.125 mm |
CAD
N/A ![]() |
109163D | Series N/A 109000 | D - Cup Outer Diameter N/A 16.25 in412.750 mm | C - Double Cup Width N/A 3.625 in92.075 mm |
CAD
N/A ![]() |
109161D | Series N/A 109000 | D - Cup Outer Diameter N/A 16.25 in412.750 mm | C - Double Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
107105CD | Series N/A 107000 | D - Cup Outer Diameter N/A 10.5625 in268.288 mm | C - Double Cup Width N/A 4.9375 in125.413 mm |
CAD
N/A ![]() |
101601CD | Series N/A 100000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 3.375 in85.725 mm |
CAD
N/A ![]() |
09195DB | Series N/A 09000 | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | C - Double Cup Width N/A 1.2421 in31.549 mm |
CAD
N/A ![]() |
08231D | Series N/A 08000 | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | C - Double Cup Width N/A 0.9688 in24.608 mm |
CAD
N/A ![]() |
07196DC | Series N/A 07000 | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | C - Double Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
07196D | Series N/A 07000 | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | C - Double Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
05185D | Series N/A 05000 | D - Cup Outer Diameter N/A 1.8504 in47 mm | C - Double Cup Width N/A 0.9926 in25.212 mm |
CAD
N/A ![]() |
05180D | Series N/A 05000 | D - Cup Outer Diameter N/A 1.8104 in45.984 mm | C - Double Cup Width N/A 0.9926 in25.212 mm |
CAD
N/A ![]() |
02823D | Series N/A 02800 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Double Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
00153DB | Series N/A 00000 | D - Cup Outer Diameter N/A 1.5 in38.1 mm | C - Double Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |