Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 00000 N/A 1.5 in38.1 mm N/A 1 in25.4 mm N/A CAD
N/A 02800 N/A 3 in76.2 mm N/A 1.5000 in38.100 mm N/A CAD
N/A 05000 N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 05000 N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A CAD
N/A 09000 N/A 1.9380 in49.225 mm N/A 1.2421 in31.549 mm N/A CAD
N/A 100000 N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A CAD
N/A 107000 N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD
N/A 109000 N/A 16.25 in412.750 mm N/A 5 in127 mm N/A CAD
N/A 109000 N/A 16.25 in412.750 mm N/A 3.625 in92.075 mm N/A CAD
N/A 113000 N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A CAD
N/A 113000 N/A 17.0000 in431.800 mm N/A 4.375 in111.125 mm N/A CAD
N/A 114000 N/A 16.0000 in406.400 mm N/A 5 in127 mm N/A CAD
N/A 114000 N/A 16.0000 in406.400 mm N/A 5 in127 mm N/A CAD
N/A 126000 N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD
N/A 126000 N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD
N/A 126000 N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A CAD
N/A 127000 N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A CAD
N/A 127000 N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A CAD
N/A 127000 N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A CAD
N/A 128000 N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A CAD
N/A 129000 N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A CAD
N/A 129000 N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A CAD
1 - 25 of 718 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »