Part Number |
Series |
D - Cup Outer Diameter |
C - Double Cup Width |
CAD |
---|---|---|---|---|
243251DC | Series N/A 243000 | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | C - Double Cup Width N/A 5.625 in142.875 mm |
CAD
N/A ![]() |
244236CD | Series N/A 244000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Double Cup Width N/A 4.75 in120.65 mm |
CAD
N/A ![]() |
24720D | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Double Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
24720DC | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Double Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
24720XD | Series N/A 24700 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Double Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
2523D | Series N/A 2500 | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A ![]() |
2524YD | Series N/A 2500 | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 2.2500 in57.150 mm |
CAD
N/A ![]() |
25289D | Series N/A 25000 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Double Cup Width N/A 1.3985 in35.522 mm |
CAD
N/A ![]() |
25520D | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Double Cup Width N/A 1.875 in47.625 mm |
CAD
N/A ![]() |
25520DC | Series N/A 25500 | D - Cup Outer Diameter N/A 3.2650 in82.931 mm | C - Double Cup Width N/A 1.875 in47.625 mm |
CAD
N/A ![]() |
26282D | Series N/A 26000 | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | C - Double Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
26284D | Series N/A 26000 | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | C - Double Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
275156CD | Series N/A 275000 | D - Cup Outer Diameter N/A 15.5 in393.7 mm | C - Double Cup Width N/A 4.3125 in109.538 mm |
CAD
N/A ![]() |
275156D | Series N/A 275000 | D - Cup Outer Diameter N/A 15.5 in393.7 mm | C - Double Cup Width N/A 4.3125 in109.538 mm |
CAD
N/A ![]() |
275156DC | Series N/A 275000 | D - Cup Outer Diameter N/A 15.5 in393.7 mm | C - Double Cup Width N/A 4.3125 in109.538 mm |
CAD
N/A ![]() |
275161D | Series N/A 275000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
275161DC | Series N/A 275000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Double Cup Width N/A 4.25 in107.95 mm |
CAD
N/A ![]() |
27620DA | Series N/A 27600 | D - Cup Outer Diameter N/A 4.9375 in125.413 mm | C - Double Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
27820D | Series N/A 27800 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Double Cup Width N/A 1.7700 in44.958 mm |
CAD
N/A ![]() |
281201D | Series N/A 280000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Double Cup Width N/A 3.875 in98.425 mm |
CAD
N/A ![]() |
281201DC | Series N/A 280000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Double Cup Width N/A 3.875 in98.425 mm |
CAD
N/A ![]() |
28314D | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Double Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
28314XD | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Double Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
28318D | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Double Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
28318DC | Series N/A 28000 | D - Cup Outer Diameter N/A 3.1510 in80.035 mm | C - Double Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |