Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
451 - 500 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HH949510D N/A 19.2500 in488.950 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HH949510DC N/A 19.2500 in488.950 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HH953710D N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
HH953710DC N/A 21.0000 in533.400 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
HM120817D N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM120817XD N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM120817YD N/A 6.500 in165.1 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM124616XD N/A 7.6722 in194.874 mm N/A 5.1713 in131.351 mm N/A CAD Icon (for items table)
HM124618XD N/A 7.6875 in195.263 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
HM124618YD N/A 7.6875 in195.263 mm N/A 5.6250 in142.875 mm N/A CAD Icon (for items table)
HM125610XD N/A 7.8125 in198.438 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
HM127415D N/A 8.1875 in207.963 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HM127415XD N/A 8.1875 in207.963 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HM127415YD N/A 8.1870 in207.950 mm N/A 5 in127 mm N/A CAD Icon (for items table)
HM127415YDX N/A 8.1875 in207.963 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HM127417XD N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD Icon (for items table)
HM127417YD N/A 8.2627 in209.873 mm N/A 5.1969 in132.001 mm N/A CAD Icon (for items table)
HM127419XD N/A 8.6564 in219.873 mm N/A 5.3150 in135.001 mm N/A CAD Icon (for items table)
HM129813XD N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD Icon (for items table)
HM129813YD N/A 8.6564 in219.873 mm N/A 5.5118 in140 mm N/A CAD Icon (for items table)
HM129814D N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814XD N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814XDXX N/A 8.6875 in220.663 mm N/A 6.4374 in163.510 mm N/A CAD Icon (for items table)
HM129814YD N/A 8.6870 in220.650 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
HM133413XD N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
HM133413YD N/A 9.8375 in249.873 mm N/A 6.2992 in160 mm N/A CAD Icon (for items table)
HM133414XDV N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YD N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDS N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDV N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133414YDX N/A 9.8375 in249.873 mm N/A 7.2835 in185.001 mm N/A CAD Icon (for items table)
HM133415YD N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133416D N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133416XD N/A 9.9375 in252.413 mm N/A 7.2500 in184.150 mm N/A CAD Icon (for items table)
HM133420XD N/A 10.2500 in260.350 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
HM136916D N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM136916XD N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM136916XDV N/A 10.875 in276.225 mm N/A 7.3120 in185.725 mm N/A CAD Icon (for items table)
HM227519D N/A 8.6564 in219.873 mm N/A 5.9055 in150 mm N/A CAD Icon (for items table)
HM231111CD N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM231116D N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM231116DC N/A 9.5000 in241.300 mm N/A 4.1875 in106.363 mm N/A CAD Icon (for items table)
HM235110DA N/A 10.000 in254 mm N/A 3.6875 in93.663 mm N/A CAD Icon (for items table)
HM237510CD N/A 11.3750 in288.925 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
HM237511XD N/A 11.3750 in288.925 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM252310CD N/A 16.6250 in422.275 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
HM252310DW N/A 16.6250 in422.275 mm N/A 6.5 in165.1 mm N/A CAD Icon (for items table)
HM252311D N/A 16.6250 in422.275 mm N/A 5.0625 in128.588 mm N/A CAD Icon (for items table)
HM252312D N/A 16.6500 in422.910 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
HM252315CD N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD Icon (for items table)
451 - 500 of 710 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »