Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1 - 50 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

N/A 00000 N/A 1.5 in38.1 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 02800 N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 05000 N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A CAD Icon (for items table)
N/A 05000 N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A CAD Icon (for items table)
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 07000 N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
N/A 09000 N/A 1.9380 in49.225 mm N/A 1.2421 in31.549 mm N/A CAD Icon (for items table)
N/A 100000 N/A 16.0000 in406.400 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
N/A 107000 N/A 10.5625 in268.288 mm N/A 4.9375 in125.413 mm N/A CAD Icon (for items table)
N/A 109000 N/A 16.25 in412.750 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 109000 N/A 16.25 in412.750 mm N/A 3.625 in92.075 mm N/A CAD Icon (for items table)
N/A 113000 N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
N/A 113000 N/A 17 in431.8 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
N/A 114000 N/A 16.0000 in406.400 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 114000 N/A 16.0000 in406.400 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 126000 N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 126000 N/A 14.9960 in380.898 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 126000 N/A 15.0000 in381.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
N/A 127000 N/A 13.7460 in349.148 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
N/A 127000 N/A 13.8125 in350.838 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
N/A 127000 N/A 13.9960 in355.498 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
N/A 128000 N/A 16.0000 in406.400 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
N/A 129000 N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 129000 N/A 17.246 in438.048 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 129000 N/A 17.3208 in439.948 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 130000 N/A 13.9744 in354.950 mm N/A 4.3288 in109.952 mm N/A CAD Icon (for items table)
N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
N/A 130000 N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
N/A 130000 N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A CAD Icon (for items table)
N/A 132000 N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
N/A 132000 N/A 12.5000 in317.500 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
N/A 134000 N/A 14.3750 in365.125 mm N/A 3.875 in98.425 mm N/A CAD Icon (for items table)
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 13600 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 13800 N/A 2.5000 in63.500 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
N/A 14000 N/A 2.7170 in69.012 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 147000 N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 147000 N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A CAD Icon (for items table)
N/A 148000 N/A 22.0000 in558.800 mm N/A 4.375 in111.125 mm N/A CAD Icon (for items table)
N/A 15000 N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
N/A 15000 N/A 2.8750 in73.025 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
N/A 153000 N/A 10.1875 in258.763 mm N/A 5.375 in136.525 mm N/A CAD Icon (for items table)
N/A 160000 N/A 19 in482.6 mm N/A 3.5 in88.9 mm N/A CAD Icon (for items table)
N/A 170000 N/A 14.5000 in368.300 mm N/A 3.375 in85.725 mm N/A CAD Icon (for items table)
N/A 17000 N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A CAD Icon (for items table)
N/A 180000 N/A 23.5000 in596.9 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
N/A 180000 N/A 23.5000 in596.9 mm N/A 5.25 in133.35 mm N/A CAD Icon (for items table)
N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
N/A 18600 N/A 3.1250 in79.375 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
1 - 50 of 718 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »