Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
501 - 550 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

HM252315D N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD Icon (for items table)
HM252315DC N/A 16.9970 in431.724 mm N/A 5.0625 in128.588 mm N/A CAD Icon (for items table)
HM256810CD N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
HM256810D N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
HM256810DC N/A 16.6250 in422.275 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
HM256810DW N/A 16.6250 in422.275 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HM259010CD N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
HM259010D N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
HM259010DC N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
HM259010XD N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
HM259011D N/A 17.6250 in447.675 mm N/A 5.9375 in150.813 mm N/A CAD Icon (for items table)
HM261010CD N/A 18.5000 in469.900 mm N/A 6.000 in152.4 mm N/A CAD Icon (for items table)
HM261010DW N/A 18.5000 in469.900 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
HM262710CD N/A 19.2500 in488.950 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
HM265010CD N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
HM265011CD N/A 20.7037 in525.874 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
HM266410CD N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
HM266410CDV N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
HM456910CD N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A CAD Icon (for items table)
HM617011DC N/A 5.625 in142.875 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
HM731610D N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM731610DC N/A 9.4375 in239.713 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM743310CD N/A 13.1250 in333.375 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM746610CD N/A 14.000 in355.6 mm N/A 4.5 in114.3 mm N/A CAD Icon (for items table)
HM821511D N/A 7.7500 in196.850 mm N/A 2.9300 in74.422 mm N/A CAD Icon (for items table)
HM855419D N/A 20.0000 in508.000 mm N/A 5 in127 mm N/A CAD Icon (for items table)
HM921310D N/A 7.479 in189.967 mm N/A 2.130 in54.102 mm N/A CAD Icon (for items table)
HM921310DV N/A 7.479 in189.967 mm N/A 2.130 in54.102 mm N/A CAD Icon (for items table)
HM926710CD N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM926710D N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
HM926710DC N/A 9.0000 in228.600 mm N/A 3.3125 in84.138 mm N/A CAD Icon (for items table)
K110108 N/A 12.25 in311.15 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
K326068 N/A 10.2500 in260.350 mm N/A 5.2500 in133.350 mm N/A CAD Icon (for items table)
K444677 N/A 10.2500 in260.350 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
K518331 N/A 4.7239 in119.987 mm N/A 1.9644 in49.896 mm N/A CAD Icon (for items table)
L116110D N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
L116110DC N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A CAD Icon (for items table)
L116112DE N/A 4.6250 in117.475 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L163110CD N/A 17.5 in444.5 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
L217810D N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
L217810DC N/A 4.8750 in123.825 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
L217810DE N/A 4.8750 in123.825 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
L225812D N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
L281110CD N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A CAD Icon (for items table)
L305610D N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
L305613DE N/A 3.2810 in83.337 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L319210D N/A 5.1250 in130.175 mm N/A 1.5625 in39.688 mm N/A CAD Icon (for items table)
L327210D N/A 6.9688 in177.008 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L327210DC N/A 6.9688 in177.008 mm N/A 1.8750 in47.625 mm N/A CAD Icon (for items table)
L357010CD N/A 15.5 in393.7 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
501 - 550 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15