Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
601 - 650 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 
Clear Filter

O.D. (D) (in)

O.D. (D) (mm)

Part Number

O.D. (D)

Outer Ring Width (C)

CAD

LM272210D N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
LM272210DC N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
LM272210DV N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
LM278810CD N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
LM278810D N/A 30.3750 in771.525 mm N/A 8.3750 in212.725 mm N/A CAD Icon (for items table)
LM281010CD N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A CAD Icon (for items table)
LM281010CDV N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A CAD Icon (for items table)
LM281010D N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A CAD Icon (for items table)
LM281810CD N/A 35.5000 in901.700 mm N/A 9.6250 in244.475 mm N/A CAD Icon (for items table)
LM282510D N/A 36.6250 in930.275 mm N/A 9.8750 in250.825 mm N/A CAD Icon (for items table)
LM283610CD N/A 39.0000 in990.600 mm N/A 10.4331 in265.001 mm N/A CAD Icon (for items table)
LM286210CD N/A 44.5000 in1130.300 mm N/A 11.75 in298.450 mm N/A CAD Icon (for items table)
LM286210DV N/A 44.5000 in1130.300 mm N/A 11.75 in298.450 mm N/A CAD Icon (for items table)
LM330410D N/A 8 in203.2 mm N/A 3.125 in79.375 mm N/A CAD Icon (for items table)
LM377410CD N/A 29.0000 in736.600 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
LM377410DXX N/A 29.0000 in736.600 mm N/A 7 in177.8 mm N/A CAD Icon (for items table)
LM446310CD N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LM446310D N/A 12.25 in311.15 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
LM451310CD N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LM451310DV N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LM451312D N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LM520310D N/A 5.7500 in146.050 mm N/A 1.5313 in38.895 mm N/A CAD Icon (for items table)
LM522510D N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
LM522510DC N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
LM654610CD N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A CAD Icon (for items table)
LM665910CD N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
LM739710CD N/A 10.1250 in257.175 mm N/A 2.6250 in66.675 mm N/A CAD Icon (for items table)
LM742710CD N/A 11.2500 in285.750 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
LM742714D N/A 11.3750 in288.925 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
LM742715D N/A 11.4155 in289.954 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
LM763811DC N/A 18.8125 in477.838 mm N/A 4.0625 in103.188 mm N/A CAD Icon (for items table)
LM769310D N/A 22.5000 in571.500 mm N/A 5.75 in146.05 mm N/A CAD Icon (for items table)
LM772710CD N/A 24.9950 in634.873 mm N/A 5.3750 in136.525 mm N/A CAD Icon (for items table)
LM778510D N/A 30.0000 in762.000 mm N/A 6.6875 in169.863 mm N/A CAD Icon (for items table)
LM844010DC N/A 11.6250 in295.275 mm N/A 3.0625 in77.788 mm N/A CAD Icon (for items table)
LM869410CD N/A 22.5000 in571.500 mm N/A 4.3750 in111.125 mm N/A CAD Icon (for items table)
LM961510XD N/A 17.9960 in457.098 mm N/A 4.125 in104.775 mm N/A CAD Icon (for items table)
LM961511CD N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LM961511D N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A CAD Icon (for items table)
LM986910D N/A 54.0000 in1371.600 mm N/A 11.2500 in285.750 mm N/A CAD Icon (for items table)
M224710D N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
M224710DA N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
M224710DC N/A 6.8750 in174.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
M227418XD N/A 8.3750 in212.725 mm N/A 5.5 in139.7 mm N/A CAD Icon (for items table)
M231610CD N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231610DA N/A 8.7500 in222.250 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231611D N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
M231611DC N/A 8.7500 in222.250 mm N/A 3.25 in82.55 mm N/A CAD Icon (for items table)
M231614DC N/A 8.875 in225.425 mm N/A 3 in76.2 mm N/A CAD Icon (for items table)
M231616XD N/A 9.0501 in229.873 mm N/A 4.5669 in115.999 mm N/A CAD Icon (for items table)
601 - 650 of 710 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15